TMS320VC5420
(NRND) Digital Signal Processor

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Software & Tools

Models (2)

Title Category Type Size (KB) Date Views
VC5420 PGE BSDL Model BSDL Model ZIP 8 KB 13 May 2002 52 views
VC5420 GGU BSDL Model BSDL Model ZIP 8 KB 10 May 2002 56 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TMS320C5416 DSP Starter Kit (DSK) TMDSDSK5416 Evaluation Modules & Boards

Software (2)

Name Part# Type
TMS320C54x Chip Support Library SPRC132 Software Libraries
TMS320C54x DSP Library SPRC099 Software Libraries

Development Tools (3)

Name Part# Type
C54x UNIX Simulator TMDS324L551-09 Circuit Design & Simulation
XDS560 High Performance Debug Probe XDS560 JTAG Emulators/ Analyzers
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO SW Development Tools, IDEs, Compilers

Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TMS320C5420GGUA200 ACTIVE 0 to 0 77.60 | 1ku BGA MICROSTAR (GGU) | 144 View 160 12 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMS320C5420GGUR200 OBSOLETE 0 to 0 Contact Distributor BGA MICROSTAR (GGU) | 144 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320C5420PGEA200 ACTIVE 0 to 0 77.60 | 1ku LQFP (PGE) | 144 View 60 1K - 5K 1k quantity lead time: In stock
Not Available
TMS320VC5420GGU200 ACTIVE   64.67 | 1ku BGA MICROSTAR (GGU) | 144 View 160 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320VC5420PGE200 ACTIVE 0 to 0 64.67 | 1ku LQFP (PGE) | 144 View 60 1K - 5K 1k quantity lead time: In stock
Not Available
TMS320VC5420ZGU200 ACTIVE   64.67 | 1ku BGA MICROSTAR (ZGU) | 144 View 160 >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1172 22 Oct 2008

Application Notes (2)

Title Abstract Type Size (KB) Date Views
PDF 86 28 Jun 2000 172
PDF 391 16 Dec 1999 351

Errata (1)

Title Type Size (KB) Date Views
PDF 137 31 Oct 2001 177

Support & Community

Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps
On-Line Training   On Demand  
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo.
On-Line Training   On Demand  
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool.
Video   On Demand  
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as...
On-Line Training   On Demand  
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training   On Demand  
Click Here