Datasheet
- TMS320VC549 Fixed-Point DSP (Rev. G)
(PDF , 868 KB) 19 Oct 2004 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| VC549 GGU BSDL Model | BSDL Model | ZIP | 4 KB | 09 May 2002 | |
| VC549 PGE BSDL Model | BSDL Model | ZIP | 4 KB | 09 May 2002 |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| TMS320C54x Chip Support Library | SPRC132 | Drivers / IO / Control Software |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Emulators/Analyzers |
| TMS320C54x DSP Library | SPRC099 | Signal Processing Libraries |
| C54x UNIX Simulator | TMDS324L551-09 | Simulators |
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Starter Kits |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320VC549GGU-100 | ACTIVE | -40 to 100 | 29.95 | 1ku | BGA MICROSTAR (GGU) | 144 | 160 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320VC549GGU-120 | | -40 to 100 | BGA MICROSTAR (GGU) | 144 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549GGU-80 | ACTIVE | -40 to 100 | 27.20 | 1ku | BGA MICROSTAR (GGU) | 144 | 160 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320VC549GGUR-80 | ACTIVE | -40 to 100 | 28.05 | 1ku | BGA MICROSTAR (GGU) | 144 | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549GGUR100 | | -40 to 100 | BGA MICROSTAR (GGU) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549PGE-100 | ACTIVE | -40 to 100 | 29.95 | 1ku | LQFP (PGE) | 144 | 60 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320VC549PGE-120 | ACTIVE | -40 to 100 | 35.90 | 1ku | LQFP (PGE) | 144 | 60 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320VC549PGE-80 | ACTIVE | -40 to 100 | 27.20 | 1ku | LQFP (PGE) | 144 | 60 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320VC549PGE100W | | -40 to 100 | LQFP (PGE) | 144 | 60 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549PGER-80 | | -40 to 100 | LQFP (PGE) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320VC549PGER100 | ACTIVE | -40 to 100 | 30.75 | 1ku | LQFP (PGE) | 144 | 500 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549ZGU-100 | | -40 to 100 | BGA MICROSTAR (ZGU) | 144 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC549ZGU-120 | ACTIVE | -40 to 100 | 35.90 | 1ku | BGA MICROSTAR (ZGU) | 144 | 160 | 281 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS32VC549PGE100G4 | ACTIVE | -40 to 100 | 29.95 | 1ku | LQFP (PGE) | 144 | 60 | 540 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 868 | 19 Oct 2004 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 77 | 12 Feb 2002 | ||||
| 391 | 16 Dec 1999 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2156 | 31 Mar 2001 | ||||
| 1115 | 31 Jan 2001 | ||||
| 1096 | 31 Jan 2001 | ||||
| 305 | 03 May 2000 | ||||
| 1293 | 01 Oct 1996 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| C5000 Tools | C5000 | 15 Jul 2010 12:00 AM | 10,922 |
| Audio Capacitive Touch BoosterPack | C5000 | 01 May 2012 12:00 AM | 3,224 |
| C5000 Connected Audio Framework | C5000 Software, C5000 | 01 Mar 2012 12:00 AM | 12,740 |
| DSPLIB | C5000 | 24 Apr 2012 12:00 AM | 22,207 |
| 55x FAQ | C5000 | 12 Jan 2012 12:00 AM | 38,816 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
C5000™ Audio Capacitive Touch BoosterPack
The BoosterPack adds DSP functionality to your microcontroller applications without losing the low power feature. |
On-Line Training | On Demand |
|
How to Setup a Project within CCSv4
Learn how to set up a project in CCSv4 in this short video. |
On-Line Training | On Demand |



