Datasheet
- TMS320VC5504 Fixed-Point Digital Signal Processor (Rev. B)
(PDF , 745 KB) 12 Feb 2010 - TMS320VC5505/VC5504 Fixed-Point DSP Silicon Errata (Silicon Revision 1.4) (Rev. B)
(PDF , 141 KB) 18 Mar 2010 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| VC5504 ZCH BSDL Model (Rev. A) | BSDL Model | ZIP | 5 KB | 17 Mar 2010 | 120 views |
| VC5504 ZCH IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 17 Mar 2010 | 95 views | |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| C5505 eZdsp(TM) USB Stick Development Tool | TMDX5505EZDSP | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Emulators/Analyzers |
| TMS320C55x DSP Library | SPRC100 | Signal Processing Libraries |
| TMS320C55x Image Library | SPRC101 | Signal Processing Libraries |
Software & Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| CODECS - Optimized for C55x Devices | C55XCODECS | Algorithms / Codecs |
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software |
| TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power | SPRC133 | Drivers / IO / Control Software |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320VC5504ZCH | NRND | TMS320C5504AZCH10 | 4.95 | 1ku | NFBGA (ZCH) | 196 | 184 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320VC5504BZCH | | NFBGA (ZCH) | 196 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320VC5504CZCH | | NFBGA (ZCH) | 196 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320VC5504DZCH | | NFBGA (ZCH) | 196 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 745 | 12 Feb 2010 |
User Guides (21)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 492 | 12 Jan 2012 | 396 | |||
| 1166 | 04 Jan 2012 | 3,918 | |||
| 174 | 15 Dec 2011 | 2,296 | |||
| 1830 | 09 Nov 2011 | 3,383 | |||
| 816 | 09 Nov 2011 | 2,973 | |||
| 309 | 12 Jul 2010 | 1,156 | |||
| 437 | 17 Mar 2010 | 531 | |||
| 284 | 25 Jan 2010 | 830 | |||
| 270 | 21 Sep 2009 | 852 | |||
| 424 | 21 Sep 2009 | 949 | |||
| 192 | 21 Sep 2009 | 604 | |||
| 204 | 21 Sep 2009 | 885 | |||
| 101 | 21 Sep 2009 | 934 | |||
| 208 | 21 Sep 2009 | 982 | |||
| 120 | 21 Sep 2009 | 918 | |||
| 765 | 21 Sep 2009 | 512 | |||
| 2219 | 24 Jun 2009 | 1,046 | |||
| 2250 | 24 Jun 2009 | 1,213 | |||
| 687 | 17 Jun 2009 | 1,826 | |||
| 2287 | 31 Jul 2004 | 3,383 | |||
| 1554 | 31 Dec 2003 | 2,973 |
More Literature (9)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 27785 | 11 Sep 2009 | 279 | |
| MP4 | 19568 | 11 Sep 2009 | 223 | |
| WMV | 36079 | 11 Sep 2009 | 270 | |
| MP4 | 26986 | 11 Sep 2009 | 230 | |
| WMV | 16106 | 11 Sep 2009 | 280 | |
| MP4 | 11590 | 11 Sep 2009 | 249 | |
| 78 | 07 Aug 2009 | 142 | ||
| 100 | 06 Aug 2009 | 555 | ||
| MP4 | 9519 | 09 Jun 2009 | 115 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| C5000 Tools | C5000 | 15 Jul 2010 12:00 AM | 10,916 |
| Audio Capacitive Touch BoosterPack | C5000 | 01 May 2012 12:00 AM | 3,158 |
| C5000 Connected Audio Framework | C5000 Software, C5000 | 01 Mar 2012 12:00 AM | 12,698 |
| 55x FAQ | C5000 | 12 Jan 2012 12:00 AM | 38,793 |
| DSPLIB | C5000 | 24 Apr 2012 12:00 AM | 22,166 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
Analog and Embedded Processing Solutions for Medical Applications
Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP. |
On-Line Training | On Demand |
|
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as... |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |



