Datasheet
- TMS320VC5506 Fixed-Point Digital Signal Processor (Rev. C)
(PDF , 1629 KB) 23 Jan 2008 - TMS320VC5506 Digital Signal Processor Silicon Errata (Rev. A)
(PDF , 317 KB) 25 Aug 2008 - View All Technical Documents
Related End Equipment
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C5506 PGE BSDL Model | BSDL Model | ZIP | 6 KB | 30 Oct 2006 | 128 views |
| C5506 GHH BSDL Model | BSDL Model | ZIP | 6 KB | 30 Oct 2006 | 115 views |
| VC5506 PGE IBIS Model | IBIS Model | ZIP | 87 KB | 09 Feb 2010 | 135 views |
| VC5506 GHH IBIS Model | IBIS Model | ZIP | 88 KB | 09 Feb 2010 | 91 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Emulators/Analyzers |
| TMS320C55x DSP Library | SPRC100 | Signal Processing Libraries |
| TMS320C55x Image Library | SPRC101 | Signal Processing Libraries |
Software & Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| CODECS - Optimized for C55x Devices | C55XCODECS | Algorithms / Codecs |
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software |
| TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power | SPRC133 | Drivers / IO / Control Software |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TMS320VC5506GHH | ACTIVE | -40 to 85 | 6.50 | 1ku | BGA MICROSTAR (GHH) | 179 | 160 | 891 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC5506GHHR | | -40 to 85 | BGA MICROSTAR (GHH) | 179 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TMS320VC5506PGE | ACTIVE | -40 to 85 | 6.50 | 1ku | LQFP (PGE) | 144 | 60 | 522 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC5506ZHH | ACTIVE | -40 to 85 | 6.50 | 1ku | BGA MICROSTAR (ZHH) | 179 | 160 | 597 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320VC5506ZHHR | ACTIVE | -40 to 85 | 6.50 | 1ku | BGA MICROSTAR (ZHH) | 179 | 1000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1629 | 23 Jan 2008 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 125 | 15 Apr 2009 | 2,561 | |||
| 120 | 19 Nov 2008 | 1,575 | |||
| Multiple Files | 01 Oct 2008 | 719 | |||
| Multiple Files | 26 Sep 2008 | 607 | |||
| 99 | 09 Sep 2008 | 476 | |||
| Multiple Files | 09 Sep 2008 | 536 | |||
| 222 | 05 Sep 2008 | 953 | |||
| Multiple Files | 05 Sep 2008 | 886 | |||
| 118 | 10 Dec 2007 | 9,098 | |||
| 37 | 28 Mar 2005 | 476 | |||
| 197 | 29 Jun 2004 | 868 |
User Guides (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 174 | 15 Dec 2011 | 2,296 | |||
| 1830 | 09 Nov 2011 | 3,383 | |||
| 816 | 09 Nov 2011 | 2,973 | |||
| 422 | 08 Jan 2009 | 2,490 | |||
| 342 | 09 Jan 2007 | 878 | |||
| 248 | 11 Apr 2006 | 732 | |||
| 256 | 17 Oct 2005 | 904 | |||
| 1288 | 14 Apr 2005 | 1,159 | |||
| 408 | 24 Feb 2005 | 1,278 | |||
| 1205 | 15 Sep 2004 | 1,466 | |||
| 2287 | 31 Jul 2004 | 3,383 | |||
| 761 | 25 Jun 2004 | 777 | |||
| 236 | 25 Jun 2004 | 669 | |||
| 570 | 04 Jun 2004 | 820 | |||
| 1096 | 25 Feb 2004 | 1,449 | |||
| 1554 | 31 Dec 2003 | 2,973 | |||
| 2265 | 11 Oct 2002 | 654 | |||
| 2328 | 11 Oct 2002 | 1,499 | |||
| 1049 | 31 Jul 2001 | 1,148 | |||
| 239 | 24 Feb 1999 | 546 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| C5000 Tools | C5000 | 15 Jul 2010 12:00 AM | 10,916 |
| Audio Capacitive Touch BoosterPack | C5000 | 01 May 2012 12:00 AM | 3,158 |
| C5000 Connected Audio Framework | C5000 Software, C5000 | 01 Mar 2012 12:00 AM | 12,698 |
| 55x FAQ | C5000 | 12 Jan 2012 12:00 AM | 38,793 |
| DSPLIB | C5000 | 24 Apr 2012 12:00 AM | 22,166 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
Analog and Embedded Processing Solutions for Medical Applications
Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP. |
On-Line Training | On Demand |
|
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as... |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |



