Datasheet
- TMS320VC5509 Fixed-Point Digital Signal Processor (Rev. H)
(PDF , 1702 KB) 22 Jan 2008 - TMS320VC5509 Digital Signal Processor Silicon Errata (Rev. E)
(PDF , 1090 KB) 16 Aug 2004 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| VC5509 PGE Version 2 BSDL Model (Rev. A) | BSDL Model | ZIP | 5 KB | 06 Jan 2005 | 340 views |
| VC5509 GHH Version 2 BSDL Model (Rev. A) | BSDL Model | ZIP | 6 KB | 04 Jan 2005 | 346 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| C5502 eZdsp Development Kit | TMDX5502EZDSP | Evaluation Modules & Boards |
| TMS320VC5510 DSP Starter Kit (DSK) | TMDSDSK5510 | Evaluation Modules & Boards |
Software (5)
| Name | Part# | Type |
|---|---|---|
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software & Frameworks |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| CODECS - Optimized for C55x Devices | C55XCODECS | Software Codecs |
| TMS320C55x DSP Library (DSPLIB) | SPRC100 | Software Libraries |
| TMS320C55x Image Library | SPRC101 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Price | QTY | Package | Pins | Device Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320VC5509GHH31 | | TMS320VC5509AGHH | Contact Distributor | BGA MICROSTAR (GHH) | 179 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320VC5509PGE31 | | TMS320VC5509APGE | Contact Distributor | LQFP (PGE) | 144 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1702 | 22 Jan 2008 |
Application Notes (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 26 Feb 2010 | 654 | |||
| Multiple Files | 01 Oct 2008 | 1,442 | |||
| Multiple Files | 26 Sep 2008 | 766 | |||
| 99 | 09 Sep 2008 | 1,078 | |||
| 222 | 05 Sep 2008 | 1,440 | |||
| 458 | 19 May 2006 | 809 | |||
| 180 | 10 Sep 2004 | 946 | |||
| Multiple Files | 06 Jun 2003 | 787 | |||
| 134 | 01 Jun 2003 | 820 | |||
| 75 | 01 Jun 2003 | 843 | |||
| Multiple Files | 25 Sep 2002 | 699 |
User Guides (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 174 | 15 Dec 2011 | 2,580 | |||
| 112 | 11 Jun 2009 | 960 | |||
| 228 | 30 Sep 2007 | 1,189 | |||
| 342 | 09 Jan 2007 | 1,438 | |||
| 248 | 11 Apr 2006 | 1,013 | |||
| 256 | 17 Oct 2005 | 1,010 | |||
| 1288 | 14 Apr 2005 | 1,584 | |||
| 1205 | 15 Sep 2004 | 1,681 | |||
| 761 | 25 Jun 2004 | 1,225 | |||
| 236 | 25 Jun 2004 | 1,157 | |||
| 102 | 25 Jun 2004 | 1,139 | |||
| 570 | 04 Jun 2004 | 1,189 | |||
| 1096 | 25 Feb 2004 | 1,247 | |||
| 350 | 15 Oct 2001 | 720 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as... |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
Analog and Embedded Processing Solutions for Medical Applications
Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP. |
On-Line Training | On Demand |

Cart 