Datasheet
- TMS320VC5510/5510A Fixed-Point Digital Signal Processors (Rev. O)
(PDF , 1269 KB) 24 Sep 2007 - TMS320VC5510/5510A Digital Signal Processors Silicon Errata (Rev. O)
(PDF , 200 KB) 09 Apr 2008 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| VC5510 GGW BSDL Model (Rev. A) | BSDL Model | ZIP | 6 KB | 04 Dec 2002 | 172 views |
| VC5510 GGW IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 18 Oct 2005 | 51 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320VC5510 DSP Starter Kit (DSK) | TMDSDSK5510 | Evaluation Modules & Boards |
Software (5)
| Name | Part# | Type |
|---|---|---|
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software & Frameworks |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| CODECS - Optimized for C55x Devices | C55XCODECS | Software Codecs |
| TMS320C55x DSP Library (DSPLIB) | SPRC100 | Software Libraries |
| TMS320C55x Image Library | SPRC101 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320VC5510GGW1 | | Contact Distributor | BGA MICROSTAR (GGW) | 240 | 630 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320VC5510GGW21 | | Contact Distributor | BGA MICROSTAR (GGW) | 240 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320VC5510GGWA1 | | Contact Distributor | BGA MICROSTAR (GGW) | 240 | View | 97 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1269 | 24 Sep 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 458 | 19 May 2006 | 505 | |||
| 100 | 20 Apr 2005 | 651 | |||
| 269 | 19 Oct 2004 | 608 | |||
| 402 | 30 Sep 2004 | 540 | |||
| 83 | 27 May 2004 | 454 | |||
| Multiple Files | 12 Nov 2003 | 160 | |||
| 140 | 16 Jun 2003 | 478 | |||
| 187 | 28 Feb 2003 | 466 | |||
| 211 | 01 Dec 2000 | 556 |
User Guides (11)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 174 | 15 Dec 2011 | 2,544 | |||
| 342 | 09 Jan 2007 | 860 | |||
| 248 | 11 Apr 2006 | 775 | |||
| 1288 | 14 Apr 2005 | 1,284 | |||
| 408 | 24 Feb 2005 | 1,141 | |||
| 1205 | 15 Sep 2004 | 1,495 | |||
| 192 | 23 Aug 2004 | 563 | |||
| 225 | 16 Jun 2004 | 480 | |||
| 1096 | 25 Feb 2004 | 1,378 | |||
| 635 | 08 Oct 2003 | 559 | |||
| 239 | 24 Feb 1999 | 554 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technical Overview of the Ultra-low power C5505 | Recorded Content | On Demand |
| SYS/BIOS Online Training: Introduction to real time operating systems and SYS/BIOS | Recorded Content | On Demand |
| SYS/BIOS Online Training: Hardware Interrupts and the Idle thread | Recorded Content | On Demand |
| SYS/BIOS Online Training: Tasks | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 14 May 2013 - 17 May 2013 |
See More Training & Events

Cart 