TMS37157 Status: ACTIVE
Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface
Image shown is for reference only.
Other pin/package combinations may be available.
Samples
|
Pricing/Packaging |
Inventory
Datasheet
- Passive Low Frequency Interface Device With EEPROM and 134.2 kHz Transponder (Rev. A)
(PDF 1157 KB)
05 Nov 2009
Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TMS37157IRSARG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | QFN (RSA) | 16 | View | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1157 | 05 Nov 2009 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 19 Dec 2011 | 1,669 | |||
| Multiple Files | 19 Dec 2011 | 763 | |||
| 2378 | 19 Oct 2011 | 1,257 | |||
| 1957 | 21 Sep 2011 | 1,463 | |||
| 199 | 21 Sep 2011 | 1,191 | |||
| Multiple Files | 20 May 2011 | 1,795 | |||
| 1003 | 15 Jul 2010 | 1,008 |
Selection Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 175 | 11 Jun 2010 | 2,678 | |||
| 130 | 05 Mar 2010 | 1,789 |
More Literature (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 183 | 25 Oct 2011 | 2,222 | |||
| 51 | 15 Mar 2010 | 834 | |||
| WMV | 25497 | 12 Nov 2009 | 297 | ||
| 138 | 09 Sep 2009 | 935 | |||
| 247 | 03 Apr 2009 | 1,593 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type | |
| PaLFI, Passive Low Frequency Evaluation Kit TMS37157 | EZ430-TMS37157 | Development Boards/EVMs | |
|
|||
|
|||
|
|||
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Customer Tags 
No Tags are Available for this Part Number



