Datasheet
- TMS570LS20216/20206/10216/10206/10116/10106 16/32-Bit RISC Flash Microcontroller (Rev. F)
(PDF , 1148 KB) 07 Sep 2011 - TMS570LS20216/20206/10216/10206/10116/10106 MCU Silicon Errata (Silicon Rev A) (Rev. D)
(PDF , 295 KB) 30 Jun 2011 - TMS570LS20x/10x Series Technical Reference Manual (Rev. C)
(PDF , 19186 KB) 07 Sep 2011 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TMS570 Microcontroller USB Kit | TMDX570LS20SUSB | Development Kits |
| TMS570 Microcontroller Development Kit | TMDX570LS20SMDK | Evaluation Modules & Boards |
Software (4)
| Name | Part# | Type |
|---|---|---|
| Data Encryption Standard | DES_102612 | Software Codecs |
| Hercules SafeTI™ Diagnostic Library | SAFETI_DIAG_LIB | Software Libraries |
| Hercules™ Safety MCU Cortex™-R4 CMSIS DSP Library | HERCULES-DSPLIB | Software Libraries |
| TMS470/570 Platform F035 Flash API | F035FLASHAPI | Software Libraries |
Development Tools (12)
| Name | Part# | Type |
|---|---|---|
| FMzPLL Configuration Tool | FMZPLL_CALCULATOR | Calculation Tools |
| FPLL Configuration Tool | FPLL_CALCULATOR | Calculation Tools |
| ECC generation tool | NOWECC | Flash Programming Tools |
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| HAL Code Generator tool | HALCOGEN | SW Development Tools, IDEs, Compilers |
| HET IDE | HET_IDE | SW Development Tools, IDEs, Compilers |
| Hercules Safety MCU Demos | HERCULES_SAFETY_MCU_DEMOS | SW Development Tools, IDEs, Compilers |
| NHET Assembler Tool | SPNC019 | SW Development Tools, IDEs, Compilers |
| SafeTI™ Compiler Qualification Kit | SAFETI_CQKIT | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | S5LS10216ASPGEQQ1 | ACTIVE | -40 to 125 | 18.62 | 1ku | LQFP (PGE) | 144 | View | 60 | 60 | For lead times contact TI Authorized Distributor or local TI sales office | Contact Distributor | S5LS10216ASZWTQQ1 | ACTIVE | -40 to 125 | 20.66 | 1ku | NFBGA (ZWT) | 337 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS65381-Q1 | Multi-Rail Power Supply for Microcontrollers in Safety-Critical Applications | POWER MANAGEMENT - POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1148 | 07 Sep 2011 |
Application Notes (20)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 05 Dec 2012 | 1,365 | |||
| Multiple Files | 12 Apr 2012 | 1,153 | |||
| 83 | 17 Feb 2012 | 1,028 | |||
| 194 | 26 Jan 2012 | 871 | |||
| 61 | 17 Nov 2011 | 936 | |||
| 769 | 06 Nov 2011 | 739 | |||
| Multiple Files | 04 Nov 2011 | 1,174 | |||
| 138 | 20 Oct 2011 | 990 | |||
| Multiple Files | 06 Sep 2011 | 1,187 | |||
| 1426 | 06 Sep 2011 | 1,019 | |||
| 376 | 06 Sep 2011 | 885 | |||
| Multiple Files | 06 Sep 2011 | 979 | |||
| 103 | 06 Sep 2011 | 955 | |||
| 126 | 23 Feb 2011 | 1,027 | |||
| Multiple Files | 30 Aug 2010 | 3,073 | |||
| 659 | 13 Jul 2010 | 762 | |||
| Multiple Files | 27 May 2010 | 1,082 | |||
| 79 | 10 Mar 2010 | 1,025 | |||
| 30 | 10 Mar 2010 | 748 | |||
| 62 | 04 Mar 2010 | 709 |
User Guides (8)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 17 | 14 Sep 2012 | 1,311 | |||
| 17 | 14 Sep 2012 | 1,523 | |||
| 302 | 25 Apr 2012 | 954 | |||
| 269 | 20 Apr 2012 | 1,786 | |||
| 875 | 17 Nov 2011 | 1,013 | |||
| 19186 | 07 Sep 2011 | 1,796 | |||
| 81 | 10 Aug 2011 | 1,839 | |||
| 546 | 04 Mar 2010 | 950 |
Selection & Solution Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6259 | 11 Jul 2013 | 20,114 | ||
| 4641 | 12 Apr 2013 | 6,349 | ||
| 686 | 09 Nov 2012 | 4,744 | ||
| 5203 | 03 Oct 2012 | 6,622 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 7589 | 29 Apr 2013 | 6,735 | ||
| 208 | 15 Oct 2012 | 3,707 | ||
| 495 | 03 Mar 2010 | 1,531 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Safety Critical Design and Programming with Hercules™ Safety Microcontrollers
Safety Critical Design and Programming with ARM® CortexTM-R4F based TMS570 MCUs |
Multi-Day Workshops | Fri, 04 Oct 2013 - Thu, 12 Dec 2013 |
|
Hercules Tutorial: MibSPI Overview
This 'How to Tutorial' video highlights the MibSPI module that is integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Hercules Tutorial: MibSPI and DMA Overview
This 'How to Tutorial' video highlights the MibSPI and DMA module that is integrated into many Hercules Safety MCUs. |
On-Line Training | On Demand |
|
Introduction to Stellaris® ARM Cortex™-M3 MCUs
TI's Stellaris MCUs pair the ARM Cortex-M3 core along with advanced communication capabilities... |
On-Line Training | On Demand |

Cart 