TP3067 Enhanced Serial Interface CMOS CODEC/Filter COMBO | TI.com

TP3067 (LIFEBUY)

Enhanced Serial Interface CMOS CODEC/Filter COMBO

Enhanced Serial Interface CMOS CODEC/Filter COMBO - TP3067
Datasheet
 

Description

The TP3064 (µ-law) and TP3067 (A-law) are monolithic PCM CODEC/Filters utilizing the A/D and D/A conversion architecture shown in Figure 1 , and a serial PCM interface. The devices are fabricated using National’s advanced double-poly CMOS process (microCMOS).

Similar to the TP305X family, these devices feature an additional Receive Power Amplifier to provide push-pull balanced output drive capability. The receive gain can be adjusted by means of two external resistors for an output level of up to g6.6V across a balanced 600X load. Also included is an Analog Loopback switch and a TSX output. See also AN-370, "Techniques for Designing with CODEC/Filter COMBO Circuits."

Features

  • Complete CODEC and filtering system including:
    • Transmit high-pass and low-pass filtering
    • Receive low-pass filter with sin x/x correction
    • Active RC noise filters
    • µ-law or A-law compatible COder and DECoder
    • Internal precision voltage reference
    • Serial I/O interface
    • Internal auto-zero circuitry
    • Receive push-pull power amplifiers
  • µ-law–TP3064
  • A-law–TP3067
  • Designed for D3/D4 and CCITT applications
  • ±5V operation
  • Low operating power–typically 70 mW
  • Power-down standby mode–typically 3 mW
  • Automatic power-down
  • TTL or CMOS compatible digital interfaces
  • Maximizes line interface card circuit density

View more

Featured tools and software