Datasheet
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA0232PWP | ACTIVE | -40 to 85 | 2.60 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Contact Distributor | TPA0232PWPG4 | ACTIVE | -40 to 85 | 2.60 | 1ku | HTSSOP (PWP) | 24 | View | 60 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPA0232PWPR | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPA0232PWPRG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (PWP) | 24 | View | 2000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA6011A4 | Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive | AUDIO - AUDIO SUBSYSTEM | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. TPA6011A4 is a 2-W, stereo speaker driver with integrated stereo headphone Class-AB Audio Power Amplifier, featuring depop circuitry, & DC volume control. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 914 | 24 Sep 2004 |
Tools & Software
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 