Datasheet
- 2.5-W Mono Filter-Free Class-D Audio Power Amplifier (Rev. C)
(PDF , 918 KB) 12 Sep 2007 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- Automated External Defibrillator
- Blood Pressure Monitor
- CPAP Machine
- Dialysis Machine
- HMI (Human Machine Interface)
- IP Phone: Wireless
- Infusion Pump
- Medical Meters: Portable
- Network Projector Front End
- Notebook PC
- Patient Monitoring
- Point of Sale
- Portable Data Terminal
- Pulse Oximetry
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPA2010D1YEFR | NRND | TPA2010D1YZFR | -40 to 85 | Contact Distributor | (YEF) | 9 | View | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPA2010D1YEFT | NRND | TPA2010D1YZFT | -40 to 85 | Contact Distributor | (YEF) | 9 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPA2010D1YZFR | ACTIVE | -40 to 85 | 0.35 | 1ku | DSBGA (YZF) | 9 | View | 3000 | >5K | 1k quantity lead time: In stock | | TPA2010D1YZFT | ACTIVE | -40 to 85 | 0.40 | 1ku | DSBGA (YZF) | 9 | View | 250 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA2011D1 | 3.2W mono class-d with auto-recovering short-circuit protection | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Higher output power, lower offset voltage, higher efficiency and PSRR |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 918 | 12 Sep 2007 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2010D1 Evaluation Module (EVM) | TPA2010D1EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 