Datasheet
- 3.2W Mono Class-D with Auto-Recovering Short-Circuit Protection (Rev. A)
(PDF , 1029 KB) 26 May 2010 - View All Technical Documents
Special Note
See how the TPA2011D1 and other TI products combine to create a unique Portable Audio and Display SOLUTION
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2011D1YFFR | ACTIVE | -40 to 85 | 0.40 | 1ku | DSBGA (YFF) | 9 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPA2011D1YFFT | ACTIVE | -40 to 85 | 0.46 | 1ku | DSBGA (YFF) | 9 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320DAC3120 | Low-Power Audio DAC with miniDSP and 2.5W Mono Class-D Speaker Amplifier | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | 2.5W mono digital input class-D speaker amplifier with audio processing |
| TPA2039D1 | Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter |
| TPA2037D1 | Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 3.2W Mono Class-D Audio Power Amplifier With 6-dB Gain and Auto Short-Circuit Recovery |
| TPA2032D1 | 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 2.5-W Mono Class-D Audio Amplifier with Variable Gain |
| TPA2018D1 | 3-W Mono Class-D Audio Amplifier with SmartGain AGC/DRC | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC |
| TPA2013D1 | 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter |
| TPA2014D1 | 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | Low power, high performance headpone |
| TPA6130A2 | 138-mW DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO - HEADPHONE AMPLIFIER | Class AB Headphone |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | Low power Codec with miniDSP |
| TPA2018D1 | 3-W Mono Class-D Audio Amplifier with SmartGain AGC/DRC | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1029 | 26 May 2010 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPA2011D1 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 24 KB | 05 Mar 2010 | 321 views |
| TPA2011D1 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 17 KB | 05 Mar 2010 | 536 views |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 