Datasheet
- 2.7-W CONSTANT OUTPUT POWER CLASS-D AUDIO POWER AMPLIFIER WITH INTEGRATED BOOST
(PDF , 1269 KB) 22 Aug 2007 - View All Technical Documents
Related End Equipment
- Anesthesia Delivery System
- Automated External Defibrillator
- Blood Pressure Monitor
- CPAP Machine
- Currency Counter
- Dialysis Machine
- HMI (Human Machine Interface)
- Handset: Multimedia
- IP Phone: Wireless
- Infusion Pump
- Medical Meters: Portable
- Network Projector Front End
- Patient Monitoring
- Point of Sale
- Portable Data Terminal
- Pulse Oximetry
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2013D1RGPR | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RGP) | 20 | View | 3000 | >5K | 1k quantity lead time: In stock | Contact Distributor | TPA2013D1RGPRG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RGP) | 20 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPA2013D1YZHR | ACTIVE | -40 to 85 | 0.90 | 1ku | DSBGA (YZH) | 16 | View | 3000 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA2005D1 | 1.4-W Mono Class-D Audio Amplifier (TPA2005) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2006D1 | 1.45-W Mono Class-D Audio Amplifier with 1.8V Compatible Shutdown Voltage (TPA2006) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2032D1 | 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2033D1 | 2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2034D1 | 2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1269 | 22 Aug 2007 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 259 | 09 Nov 2009 | 1,182 | |||
| 506 | 19 Mar 2009 | 1,241 | |||
| 112 | 09 Dec 2008 | 403 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2013D1 Evaluation Module (EVM) | TPA2013D1EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 