TPA2015D1
(ACTIVE) 2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPA2015D1YZHR ACTIVE -40 to 85 0.99 | 1ku DSBGA (YZH) | 16 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TPA2015D1YZHT ACTIVE -40 to 85 1.15 | 1ku DSBGA (YZH) | 16 250 | SMALL T&R 170 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TPA2013D1   2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TPA2014D1   1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TLV320AIC36   Low Power Stereo Audio Codec for Portable Audio/Telephony   AUDIO CONVERTER AND CODEC - Audio CODEC   Low Power Stereo Audio Codec with embedded miniDSP for Portable Audio/Telephony    
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC   Very Low power Stereo Audio Codec PowerTune™ technology    
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC   Very Low power Stereo Audio Codec with miniDSP and PowerTune™ technology    
TPA6130A2   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO - HEADPHONE AMPLIFIER   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control    
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO - HEADPHONE AMPLIFIER   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1179 16 Nov 2011

User Guides (2)

Title Abstract Type Size (KB) Date Views
PDF 1206 16 Jun 2011 325
PDF 361 01 May 2010 523

More Literature (2)

Title Type Size (KB) Date Views
WMV 15322 11 Jun 2010 128
WMV 14900 13 May 2010 137

Tools & Software

Models (3)

Title Category Type Size (KB) Date Views
TPA2015D1 PSpice Transient Model PSpice Model ZIP 2 KB 02 Sep 2010 143 views
TPA2015D1 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 14138 KB 02 Sep 2010 97 views
TPA2015D1 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 75 KB 02 Sep 2010 122 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TPA2015D1YZHEVM Evaluation Module TPA2015D1YZHEVM Development Boards/EVMs

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

Click Here