TPA2015D1 (ACTIVE)

2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC

2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC - TPA2015D1
 

Description

The TPA2015D1 is a high efficiency Class-D audio power amplifier with battery-tracking SpeakerGuard AGC technology and an integrated adaptive boost converter that enhances efficiency at low output power. It drives up to 2 W into an 8 Ω speaker (6% THD). With 85% typical efficiency, the TPA2015D1 helps extend battery life when playing audio.

The built-in boost converter generates a 5.5 V supply voltage for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier directly connected to the battery. The SpeakerGuardTM AGC adjusts the Class-D gain to limit battery current and prevent heavy clipping.

The TPA2015D1 has an integrated low-pass filter to improve the RF rejection and reduce DAC out-of-band noise, increasing the signal to noise ratio (SNR).

The TPA2015D1 is available in a space saving 1.954 mm × 1.954 mm, 0.5 mm pitch DSBGA package (YZH).

Features

  • Built-In SpeakerGuardTM Automatic Gain Control (AGC) with Enhanced Battery Tracking
    • Limits Battery Current Consumption
    • Prevents Audio Clipping
  • 2 W into 8 Ω Load From 3.6 V Supply (6% THD)
  • Integrated Adaptive Boost Converter
    • Increases Efficiency at Low Quiescent Current of 1.7 mA from 3.6 V
  • Operates From 2.5 V to 5.2 V
  • Thermal and Short-Circuit Protection with Auto Recovery
  • Three Gain Settings: 6 dB, 15.5 dB, and 20 dB
  • Independent Control for Boost and Class-D
  • Pin-to-Pin Compatible with TPA2013D1
  • Available in 1.954 mm × 1.954 mm 16-ball DSBGA Package

All other trademarks are the property of their respective owners

  • APPLICATIONS
    • Cell Phones, PDA, GPS
    • Portable Electronics and Speakers
  • View more

    Parametrics Compare all products in Speaker Amps

     
    Audio Input Type
    Architecture
    Speaker Channels (Max)
    Power Stage Supply (Min) (V)
    Power Stage Supply (Max) (V)
    Output Power (W)
    Load (Min) (ohms)
    SNR (dB)
    THD + N @ 1 kHz (%)
    Iq (Typ) (mA)
    Control Interface
    Closed/Open Loop
    Analog Supply (V) (Min)
    Analog Supply (V) (Max)
    PSRR (dB)
    Operating Temperature Range (C)
    Rating
    TPA2015D1 TAS2557 TAS2559 TAS2560 TAS2770
    Analog Input    Digital Input    Digital Input    Digital Input    Digital Input   
    Class-D Boosted    Class-D Boosted
    Smart Amp   
    Class-D Boosted
    Smart Amp   
    Class-D Boosted
    Smart Amp   
    Class-D Smart Amp   
    Mono    Mono    Mono    Mono    Mono   
    2.3    2.7    2.7    2.7    4.5   
    5.2    5.5    5.5    5.5    16   
    2    5.7    5.7    5.6    20   
    8    4    4    4    4   
    95    111    111    111    108   
    0.07    0.0035    0.0035    0.004    0.007   
    1.7    3.9    3.9    3.2    7.07   
    GPIO    I2C
    SPI   
    I2C
    SPI   
    I2C    I2C   
    Closed    Closed    Closed    Closed    Closed   
    2.3    2.9    2.9    2.9    4.5   
    5.2    5.5    5.5    5.5    16   
    85    110    110    110    90   
    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
    Catalog    Catalog    Catalog    Catalog    Catalog   

    Featured tools and software