Datasheet
- 3-W Mono Class-D Audio Amplifier with SmartGain
AGC/DRC
(PDF , 1222 KB) 01 Aug 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2018D1YZFR | ACTIVE | -40 to 85 | 0.90 | 1ku | DSBGA (YZF) | 9 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPA2018D1YZFT | ACTIVE | -40 to 85 | 1.05 | 1ku | DSBGA (YZF) | 9 | View | 250 | SMALL T&R | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Mono Class-D Amplifier Only |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | Low power, high performance headpone |
| TPA6130A2 | 138-mW DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO - HEADPHONE AMPLIFIER | Class AB Headphone |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | Low power Codec with miniDSP |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1222 | 01 Aug 2009 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2018D1YZF Evaluation Module | TPA2018D1YZFEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Technology Day Cleveland | In-Person | 16 May 2013 |
See More Training & Events

Cart 