Datasheet
- 3.2-W/Ch Stereo SmartGainTM Class-D Audio Amplifier with Dynamic Range (Rev. A)
(PDF , 992 KB) 31 Jan 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2026D2YZHR | ACTIVE | -40 to 85 | 0.90 | 1ku | DSBGA (YZH) | 16 | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | TPA2026D2YZHT | ACTIVE | -40 to 85 | 1.05 | 1ku | DSBGA (YZH) | 16 | 250 | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPA2017D2 | 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC3254 | Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | very Low power Stereo Audio Codec with miniDSP and PowerTune™ technology |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 992 | 31 Jan 2011 |
Tools & Software
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPA2026D2 PSpice Model | PSpice Model | ZIP | 53 KB | 29 Jun 2010 | 127 views |
| TPA2026D2 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 149 KB | 29 Jun 2010 | 87 views |
| TPA2026D2 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 74 KB | 29 Jun 2010 | 118 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2026D2YZHEVM Evaluation Module | TPA2026D2YZHEVM | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



