TPA2028D1  Status:   ACTIVE

3.0 W Mono Class-D Audio Amplifier with fast gain ramp SmartGain(TM) AGC and DRC

Alert me about changes<br/>to this product



Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
TPA2028D1YZFR ACTIVE -40 to 85 0.60 | 1ku DSBGA (YZF) | 9 View 3000 | LARGE T&R >5k 1k quantity lead time: In stock
TPA2028D1YZFT ACTIVE -40 to 85 0.70 | 1ku DSBGA (YZF) | 9 View 250 | SMALL T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products
Part# Name Product Family Comments
TPA2011D1   3.2W mono class-d with auto-recovering short-circuit protection   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2026D2   3.2-W/Ch Stereo SmartGainTM Class-D Audio Amplifier with Dynamic Range   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   3.2W/ch Stereo Speaker amp with fast ramp SmartGain™ AGC/DRC and I2C control    
TPA2015D1   2W Class-D Audio Amplifier With Adaptive Boost and Battery Tracking SpeakerGuard AGC   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2029D1   3-W Mono Class-D Amplifier With Smart Gain AGC/DRC   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TPA2039D1   Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2037D1   Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC   Very Low power Stereo Audio Codec with miniDSP and PowerTune™ technology    
TPA6130A2   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO - HEADPHONE AMPLIFIER   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control    
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO - HEADPHONE AMPLIFIER   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression    
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1818 03 Mar 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1086 10 Feb 2010 1,429
More Literature (1)
Title Abstract Type Size (KB) Date Views
WMV 14994 13 May 2010 642
Tools & Software
TI Tools and Software
Name Part Number Software / Tool Type
TPA2028D1YZFEVM Evaluation Module TPA2028D1YZFEVM Development Boards/EVMs
Simulation Models
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families.
On-Line Training   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. 
On-Line Training   On Demand  
Bluetooth Low Energy and ANT:  Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link.
On-Line Training   On Demand  
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics.
On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

Most Popular Tags for TPA2028D1:

View All Tags

Other Support



Click Here
SupplyFrame