Datasheet
- 2.5-W Mono Filter-Free Class-D Audio Power Amplifier
(PDF , 919 KB) 28 May 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2031D1YZFR | ACTIVE | -40 to 85 | 0.35 | 1ku | DSBGA (YZF) | 9 | View | 3000 | >5K | 1k quantity lead time: In stock | Not Available | | TPA2031D1YZFT | ACTIVE | -40 to 85 | 0.40 | 1ku | DSBGA (YZF) | 9 | View | 250 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Alternative Class D Speaker Amplifier |
| TPA2032D1 | 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (6 dB) |
| TPA2033D1 | 2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (9.5 dB) |
| TPA2034D1 | 2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (12dB) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 919 | 28 May 2008 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2031D1 Evaluation Module (EVM) | TPA2031D1EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 