Datasheet
- 2.75-W Fixed Gain Mono Filter-Free Class-D Audio Power Amplifier
(PDF , 775 KB) 04 Aug 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA2035D1YZFR | ACTIVE | -40 to 125 | 0.35 | 1ku | DSBGA (YZF) | 9 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPA2035D1YZFT | ACTIVE | -40 to 125 | 0.45 | 1ku | DSBGA (YZF) | 9 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Alternative Class D Speaker Amplifier |
| TPA2032D1 | 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (6 dB) |
| TPA2033D1 | 2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (9.5 dB) |
| TPA2034D1 | 2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (12dB) |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Alternative Class D Speaker Amplifier |
| TPA2032D1 | 2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (6 dB) |
| TPA2033D1 | 2.75-W Mono Class-D Audio Amplifier with 3 V/V Fixed Gain (TPA2033) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (9.5 dB) |
| TPA2034D1 | 2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | Class D Speaker Amplifier with Fixed Gain (12dB) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 775 | 04 Aug 2008 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA2035D1 Evaluation Module (EVM) | TPA2035D1EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 