TPA2037D1
(ACTIVE) Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor TPA2037D1YFFR ACTIVE -40 to 85 0.50 | 1ku DSBGA (YFF) | 9 View 3000 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPA2037D1YFFT ACTIVE -40 to 85 0.60 | 1ku DSBGA (YFF) | 9 View 250 841 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPA2010D1   2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
TPA2011D1   3.2W mono class-d with auto-recovering short-circuit protection   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TPA2032D1   2.75-W Mono Class-D Audio Amplifier with 2 V/V Fixed Gain (TPA2032)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.  
TPA2039D1   Fixed Gain 3.2 W Mono Class-D with Integrated DAC Noise Filter   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  
TPA2018D1   3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2013D1   2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA2014D1   1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014)   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO - HEADPHONE AMPLIFIER    Low power, high performance headpone  
TPA6130A2   138-mW DirectPath™ Stereo Headphone Amplifier with I2C Volume Control (TPA6130)   AUDIO - HEADPHONE AMPLIFIER    Class AB Headphone  
TLV320AIC3254   Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology   AUDIO CONVERTER AND CODEC - Audio CODEC    Low power Codec with miniDSP  
TPA2018D1   3-W Mono Class-D Audio Amplifier with SmartGain™ AGC/DRC   PORTABLE AMPLIFIER - DYNAMIC SPEAKER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  

Technical Documents

Datasheet (1)

User Guides (1)

Title Type Size (KB) Date Views
PDF 356 08 Dec 2009 212

Design Kits & Evaluation Modules (1)

Name Part# Type
TPA2037D1YFFEVM TPA2037D1YFFEVM Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Hercules How to Tutorial: Force a Clock Monitor Failure Recorded Content   On Demand  
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Introduction to Medical Imaging Recorded Content   On Demand  
Haptics Technologies Recorded Content   On Demand  
Go Green - Utilize new Linux Power Management API to lower system cost Recorded Content   On Demand  


See More Training & Events
Click Here