Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.12 Iq (typ) (mA) 1.8 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 4 Output power (W) 3.2 SNR (dB) 95 THD + N at 1 kHz (%) 0.12 Iq (typ) (mA) 1.8 Control interface GPIO Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 86 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 9 1.96000000000000028000000000000001 mm² 1.4000000000000001 x 1.4000000000000001
  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +6 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 300 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

  • Powerful Mono Class-D Speaker Amplifier
    • 3.24 W (4 , 5 V, 10% THDN)
    • 2.57 W (4 , 5 V, 1% THDN)
    • 1.80 W (8 , 5 V, 10% THDN)
    • 1.46 W (8 , 5 V, 1% THDN)
  • +6 dB Fixed Gain
  • Integrated Image Reject Filter for DAC Noise Reduction
  • Low Output Noise of 20 µV
  • Low Quiescent Current of 1.5 mA
  • Differential Input Impedance of 300 k
  • Auto-Recovering Short-Circuit Protection
  • Thermal-Overload Protection
  • Filter-Free Mono Class-D Amp
  • 9-Ball 1,21 mm × 1,16 mm 0,4mm Pitch WCSP
  • APPLICATIONS
    • Wireless or Cellular Handsets and PDAs
    • Portable Navigation Devices
    • General Portable Audio Devices

The TPA2037D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 6 dB of fixed gain in a 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 95% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 81-dB PSRR, 20 µV output noise, and improved RF immunity make the TPA2037D1 class-D amplifier ideal for cellular handsets. A start-up time of 4 ms with no audible pop makes the TPA2037D1 ideal for PDA and smart-phone applications.

The TPA2037D1 is a 3.2 W high efficiency filter-free class-D audio power amplifier (class-D amp) with 6 dB of fixed gain in a 1.21 mm × 1.16 mm wafer chip scale package (WCSP). The device requires only one external component.

Features like 95% efficiency, 1.5 mA quiescent current, 0.1 µA shutdown current, 81-dB PSRR, 20 µV output noise, and improved RF immunity make the TPA2037D1 class-D amplifier ideal for cellular handsets. A start-up time of 4 ms with no audible pop makes the TPA2037D1 ideal for PDA and smart-phone applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3.2W Mono Class-D Audio Power Amplifier with 6-dB Gain and Auto Short-Circuit Re datasheet (Rev. B) 01 Jun 2010
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
EVM User's guide TPA2037D1EVM User's Guide 08 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA2037D1YFFEVM — TPA2037D1YFFEVM

The TPA2037D1EVM is an easy-to-use evaluation module which consists of a TPA2037D1 device and all necessary components to evaluate it. The TPA2037D1 is a 6-dB fixed-gain low-power Class-D audio power amplifier capable of delivering 1.46W into 8 Ω and 2.57W into 4 Ω at 1% THD+N (YFF package).

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFF) 9 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos