TPA3007D1
(ACTIVE) 6.5-W Mono Class-D Audio Power Amplifier (TPA3007)

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPA3007D1PW ACTIVE -40 to 85 2.45 | 1ku TSSOP (PW) | 24 View 60 | TUBE 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks
TPA3007D1PWG4 ACTIVE -40 to 85 2.45 | 1ku TSSOP (PW) | 24 View 60 | TUBE 108 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TPA3007D1PWR ACTIVE -40 to 85 2.05 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TPA3007D1PWRG4 ACTIVE -40 to 85 2.05 | 1ku TSSOP (PW) | 24 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
TPA3111D1   10-W Mono Class-D Audio Power Amplifier with SpeakerGuard™ (TPA3111)   SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  The TPA3111D1 has superior performance and supports filter-free operation and SpeakerGuard(TM)  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 645 03 Mar 2008

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 126 15 Oct 2003 305

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 4801 10 Apr 2013 5,681

Tools & Software

Development Tools (1)

Name Part# Type
Quick Search Selection Tool for Audio AUDIO_SELECTION_TOOL Calculation Tools



Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications.
On-Line Training   On Demand  
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools.
1-Day Workshops   Mon, 07 Oct 2013 - Thu, 10 Oct 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications.
1-Day Workshops   Thu, 10 Oct 2013 - Thu, 07 Nov 2013  
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor.
On-Line Training   On Demand  
Click Here