Datasheet
- 10W Stereo Class-D Audio Power Amp (Rev. C)
(PDF , 1459 KB) 19 Aug 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA3101D2PHP | ACTIVE | -40 to 85 | 3.05 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (5+1) | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPA3101D2PHPG4 | ACTIVE | -40 to 85 | 3.05 | 1ku | HTQFP (PHP) | 48 | View | 250 | JEDEC TRAY (5+1) | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPA3101D2PHPR | ACTIVE | -40 to 85 | 2.40 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPA3101D2PHPRG4 | ACTIVE | -40 to 85 | 2.40 | 1ku | HTQFP (PHP) | 48 | View | 1000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TPA3101D2RGZR | ACTIVE | -40 to 85 | 2.65 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | TPA3101D2RGZRG4 | ACTIVE | -40 to 85 | 2.65 | 1ku | VQFN (RGZ) | 48 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPA3101D2RGZT | ACTIVE | -40 to 85 | 2.80 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | TPA3101D2RGZTG4 | ACTIVE | -40 to 85 | 2.80 | 1ku | VQFN (RGZ) | 48 | View | 250 | SMALL T&R | 247 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA3123D2 | 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Analog Input Audio Amplifier (SE Output) |
| TAS5709 | 20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | I2S Digital Input Audio Amplifier (Open-Loop) |
| TAS5710 | 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | I2S Digital Input Audio Amplifier (Closed-Loop) |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | DirectPath(TM) Stereo Headphone Amplifier |
| TPA6111A2 | 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 | AUDIO - HEADPHONE AMPLIFIER | Stereo Headphone Amplifier |
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | 3V RMS Line Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1459 | 19 Aug 2010 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1103 | 02 Sep 2010 | 3,798 | |||
| 105 | 29 Sep 2008 | 543 | |||
| 74 | 16 Apr 2007 | 699 | |||
| 74 | 17 Apr 2006 | 699 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA3101D2 Evaluation Module (EVM) | TPA3101D2EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Reference Designs (2)
| Description | Part # | Company |
|---|---|---|
| 35 Watt Switch Mode Power Supply (SMPS) | PMP2238 | Texas Instruments |
| 52 Watt Switch Mode Power Supply (SMPS) | PMP1533 | Texas Instruments |
Related End Equipment
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Automotive Class-D Amplifier Basics
This video will provide the basics of how class-D amplifiers operate. This will focus specifically on automotive applications. |
On-Line Training | On Demand |
|
WEBENCH Power Supply Design Seminar
Designing stable power supplies is extremely easy using WEBENCH Design tools. |
1-Day Workshops | Mon, 07 Oct 2013 - Thu, 10 Oct 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Technology Days 2013
See the latest cutting-edge analog and digital technologies across a wide range of applications. |
1-Day Workshops | Thu, 10 Oct 2013 - Thu, 07 Nov 2013 |
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |

Cart 