Datasheet
- 15-W FILTER-FREE STEREO CLASS-D AUDIO POWER AMPLIFIER with SPEAKERGUARD (Rev. D)
(PDF , 1092 KB) 19 Jul 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TPA3110D2PWP | ACTIVE | -40 to 85 | 1.10 | 1ku | HTSSOP (PWP) | 28 | View | 50 | >5K | 1k quantity lead time: In stock | | TPA3110D2PWPR | ACTIVE | -40 to 85 | 0.85 | 1ku | HTSSOP (PWP) | 28 | View | 2000 | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPA3123D2 | 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | Analog Input Audio Amplifier (SE Output) |
| TAS5709 | 20-W Stereo I2S Audio Amplifier with Speaker EQ and 2-Band DRC | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | I2S Digital Input Audio Amplifier (Open-Loop) |
| TAS5710 | 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ and 2-Band DRC | SPEAKER AMPLIFIER AND MODULATOR - MID/HIGH-POWER AMPLIFIER | I2S Digital Input Audio Amplifier (Closed-Loop) |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | DirectPath(TM) Stereo Headphone Amplifier |
| TPA6111A2 | 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881 | AUDIO - HEADPHONE AMPLIFIER | Stereo Headphone Amplifier |
| DRV603 | 3-Vrms DirectPath Pop-Free Variable Input Gain Line Driver with Diff Inputs | LINE DRIVER / RECEIVER - 2V/3VRMS LINE DRIVER | 3V RMS Line Driver |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1092 | 19 Jul 2012 |
Tools & Software
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPA3110D2 TINA-TI Reference Design | TINA-TI Reference Design | TSC | 35 KB | 05 Mar 2010 | 194 views |
| TPA3110D2 TINA-TI Spice Model | TINA-TI Spice Model | ZIP | 22 KB | 05 Mar 2010 | 246 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TPA3110D2 Evaluation Module | TPA3110D2EVM | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 