TPA3112D1 25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard™ (TPA3112) | TI.com

TPA3112D1 (ACTIVE)

25-W Filter-Free Mono Class-D Audio Amplifier with SpeakerGuard™ (TPA3112)

 

Recommended alternative parts

  • TPA3123D2  -  Analog Input Audio Amplifier (SE Output)
  • TAS5709  -  I2S Digital Input Audio Amplifier (Open-Loop)
  • TAS5710  - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device.   I2S Digital Input Audio Amplifier (Closed-Loop)

Description

The TPA3112D1 is a 25-W efficient, Class-D audio power amplifier for driving a bridge tied speaker. Advanced EMI Suppression Technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard speaker protection system includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3112D1 can drive a mono speaker as low as 4Ω. The high efficiency of the TPA3112D1, > 90%, eliminates the need for an external heat sink when playing music.

The outputs are fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

Features

  • 25-W into an 8-Ω Load at < 0.1% THD+N From a 24-V Supply
  • 20-W into an 4-Ω Load at 10% THD+N From a 12-V Supply
  • 94% Efficient Class-D Operation into 8-Ω Load Eliminates Need for Heat Sinks
  • Wide Supply Voltage Range Allows Operation from 8 to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Speaker Protection Includes Adjustable Power Limiter plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board Layout
  • Robust Pin-to-Pin Short Circuit Protection and Thermal Protection with Auto-Recovery Option
  • Excellent THD+N/ Pop Free Performance
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
PSRR (dB)
Operating temperature range (C)
Rating
TPA3112D1
Analog Input    
Class-D    
Mono    
8    
26    
25    
4    
102    
0.05    
10    
Hardware    
Closed    
8    
26    
70    
-40 to 85    
Catalog