TPA3116D2-Q1

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 1.6 Output power (W) 50 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 20 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 125
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Load (min) (Ω) 1.6 Output power (W) 50 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 20 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 125
HTSSOP (DAD) 32 89.1 mm² 11 x 8.1
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2-Q1)
    • 2 × 30 W Into an 8-Ω BTL Load at 24 V (TPA3118D2-Q1)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo BTL and Mono PBTL Modes
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Designed for Automotive EMC Requirements
  • Thermally Enhanced Packages
    • DAD (32-pin HTSSOP Pad Up)
    • DAP (32-pin HTSSOP Pad Down)
    • –40°C to 125°C Ambient Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2-Q1)
    • 2 × 30 W Into an 8-Ω BTL Load at 24 V (TPA3118D2-Q1)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo BTL and Mono PBTL Modes
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Designed for Automotive EMC Requirements
  • Thermally Enhanced Packages
    • DAD (32-pin HTSSOP Pad Up)
    • DAP (32-pin HTSSOP Pad Down)
    • –40°C to 125°C Ambient Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download View video with transcript Video

Next Generation 75-W, 2-MHz Digital Input 2-Channel Automotive Class-D Audio Amplifier:  TAS6422-Q1

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPA311xD2-Q1 100-W and 50-W Class-D Stereo Automotive Amplifiers datasheet (Rev. B) PDF | HTML 05 Oct 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note Class-D LC Filter Design (Rev. B) 20 Feb 2015
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
User guide 2x30W Class D Stereo Amplifier with AM Avoidance (Rev. A) 19 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3116D2EVM — 50-W Stereo Analog Input Class-D Audio Amplifier Evaluation Module

The TPA3116D2 evaluation module showcases TI’s 50-W Stereo Analog Input Class-D Audio Amplifier with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input; the evaluation module can also (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA3116D2 TINA-TI Reference Design

SLOM301.TSC (85 KB) - TINA-TI Reference Design
Simulation model

TPA3116D2 TINA-TI Spice Model

SLOM300.ZIP (39 KB) - TINA-TI Spice Model
Simulation model

TPA3116D2 Unencrypted PSpice Model Package (Rev. A)

SLOM299A.ZIP (21 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP9484 — Highly Efficient and Compact 100-W Automotive Amplifier Reference Design with Boost Converter

PMP9484 is a 100W highly efficient and compact automotive amplifier reference design which can be used in 50W +50W stereo or 100W woofer applications.  The design is broadly divided into three main stages:
1.) Highly efficient single-phase synchronous boost converter using the LM5122 controller (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (DAD) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos