TPA3244 (ACTIVE)

60W Stereo / 110W Peak Ultra-HD Analog-In, Pad-Down Class-D Amplifier

60W Stereo / 110W Peak Ultra-HD Analog-In, Pad-Down Class-D Amplifier - TPA3244
 

Description

The TPA3244 device is a high performance Class-D power amplifier that enables true premium sound quality with Class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 30-V power supply the device can drive up to 2 x 110 W peak into 4-Ω load and 2 x 60 W continuous into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as Burr-Brown PCM52xx DAC Family from TI (that is, PCM5242 / PCM5252). In addition to excellent audio performance, TPA3244 achieves both high power efficiency and very low power stage idle losses below 0.45 W. This is achieved through the use of 65 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Features

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 60-W Stereo Continuous into 8 Ω in BTL Configuration at 30 V
    • 110-W Stereo Peak into 4 Ω in BTL Configuration at 30 V
  • Total Output Power at 1%THD+N
    • 50-W Stereo Continuous into 8 Ω in BTL Configuration at 30 V
    • 90-W Stereo Peak into 4 Ω in BTL Configuration at 30 V
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <55 µV (A-Weighted) Output Noise
    • >110 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 94% Efficient Class-D Operation (8 Ω)
  • Wide 12-V to 30-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Speaker Amps

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
Power to Parallel Bridge Tied Load (Max) (W)
PSRR (dB)
Operating Temperature Range (C)
Rating
TPA3244 TPA3220 TPA3221 TPA3245 TPA3250 TPA3251 TPA3255
Analog Input    Analog Input    Analog Input    Analog Input    Analog Input    Analog Input    Analog Input   
Class-D    Class-D    Class-D    Class-D    Class-D    Class-D    Class-D   
4    2    2    4    4    4    4   
12    7    7    12    12    12    18   
30    30    30    30    36    36    53.5   
100    100    100    115    130    175    315   
1.5    1    1    1.5    1.5    1.5    4   
110    108    108    112    110    111    112   
0.005    0.02    0.02    0.005    0.005    0.005    0.006   
15        15    12.5    12.5    24   
Hardware    Hardware    Hardware    Hardware    Hardware    Hardware    Hardware   
Closed    Closed    Closed    Closed    Closed    Closed    Closed   
10.8    5    5    10.8    10.8    10.8    10.8   
13.2    30    30    13.2    13.2    13.2    13.2   
160    200    200    230    189    355    600   
60    60    60    60    60    80    80   
0 to 70    -40 to 85    -40 to 85    0 to 70    0 to 70    0 to 70    0 to 70   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog