TPA3250 70W Stereo / 130W Peak Ultra-HD, Analog-In, Pad-Down Class-D Amplifier | TI.com

TPA3250 (ACTIVE)

70W Stereo / 130W Peak Ultra-HD, Analog-In, Pad-Down Class-D Amplifier

70W Stereo / 130W Peak Ultra-HD, Analog-In, Pad-Down Class-D Amplifier - TPA3250
 

Recommended alternative parts

  • TPA3156D2  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   For an analog-input, Class-D amplifier with comparable output power and up to 70-W stereo, see the TPA3156D2.

Description

The TPA3250 device is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. With a 32V power supply the device can drive up to 2 × 130 W peak into 4-Ω load and 2 × 70 W continuous into 8-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3250 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Features

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 70-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 130-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Total Output Power at 1%THD+N
    • 60-W Stereo Continuous into 8 Ω in BTL
      Configuration at 32 V
    • 105-W Stereo Peak into 4 Ω in BTL
      Configuration at 32 V
  • Advanced Integrated Feedback Design with High-
    speed Gate Driver Error Correction
    (PurePath™ Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High
      Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω
      and <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <60 µV (A-Weighted) Output Noise
    • >110 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 92% Efficient Class-D Operation (8 Ω)
  • Wide 12-V to 36-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design

View more

Parametrics Compare all products in Speaker Amps

 
Audio Input Type
Architecture
Speaker Channels (Max)
Power Stage Supply (Min) (V)
Power Stage Supply (Max) (V)
Output Power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control Interface
Closed/Open Loop
Analog Supply (V) (Min)
Analog Supply (V) (Max)
Power to Parallel Bridge Tied Load (Max) (W)
PSRR (dB)
Operating Temperature Range (C)
Rating
TPA3250 TPA3220 TPA3221 TPA3244 TPA3245 TPA3251 TPA3255
Analog Input     Analog Input     Analog Input     Analog Input     Analog Input     Analog Input     Analog Input    
Class-D     Class-D     Class-D     Class-D     Class-D     Class-D     Class-D    
4     Stereo     Stereo     4     4     4     4    
12     7     7     12     12     12     18    
36     30     30     30     30     36     53.5    
130     100     100     100     115     175     315    
1.5     1     1     1.5     1.5     1.5     4    
110     108     108     110     112     111     112    
0.005     0.02     0.02     0.005     0.005     0.005     0.006    
12.5       15     15     15     12.5     24    
Hardware     Hardware     Hardware     Hardware     Hardware     Hardware     Hardware    
Closed     Closed     Closed     Closed     Closed     Closed     Closed    
10.8     5     5     10.8     10.8     10.8     10.8    
13.2     30     30     13.2     13.2     13.2     13.2    
189     200     200     160     230     355     600    
60     60     60     60     60     80     80    
0 to 70     -40 to 85     -40 to 85     0 to 70     0 to 70     0 to 70     0 to 70    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog