Product details

Audio delay per channel (ms) 170 Operating temperature range (°C) -40 to 85 Rating Catalog
Audio delay per channel (ms) 170 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RSA) 16 16 mm² 4 x 4
  • Digital Audio Format: 16–24–bit I2S
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: 256 samples
  • Delay Memory Cleared on Power–Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz–192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16–pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip–Sync Delay
    • Flat Panel TV Lip–Sync Delay
    • Home Theater Rear–Channel Effects
    • Wireless Speaker Front–Channel Synchronization
    • Camcorders

  • Digital Audio Format: 16–24–bit I2S
  • Single Serial Input Port
  • Delay Time: 170 ms/ch at fs = 48 kHz
  • Delay Resolution: 256 samples
  • Delay Memory Cleared on Power–Up or After Delay Changes
    • Eliminates Erroneous Data From Being Output
  • 3.3 V Operation With 5 V Tolerant I/O
  • Supports Audio Bit Clock Rates of 32 to 64 fs with fs = 32 kHz–192 kHz
  • No External Crystal or Oscillator Required
    • All Internal Clocks Generated From the Audio Clock
  • Surface Mount 4mm × 4mm, 16–pin QFN Package
  • APPLICATIONS
    • High Definition TV Lip–Sync Delay
    • Flat Panel TV Lip–Sync Delay
    • Home Theater Rear–Channel Effects
    • Wireless Speaker Front–Channel Synchronization
    • Camcorders

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.

The TPA5052 accepts a single serial audio input, buffers the data for a selectable period of time, and outputs the delayed audio data on a single serial output. In systems with complex video processing algorithms, one device allows delay of up to 170 ms/ch (fs = 48 kHz) to synchronize the audio stream to the video stream. If more delay is needed, the devices can be connected in series.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Stereo Digital Audio Lip-Sync Delay datasheet (Rev. A) 08 Aug 2006
EVM User's guide TPA5052EVM - User Guide 18 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA5051EVM — TPA5051 Evaluation Module (EVM)

The TPA5051 evaluation module (EVM) consists of a single TPA5051 audio delay device, along with other external components mounted on a printed-circuit board (PCB) that can be used to independently delay two digital audio streams. Each digital audio stream consists of a left and right channel, both (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RSA) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos