Datasheet
- 138-mW DirectPath Stereo Headphone Amplifier With I2C Volume Control (Rev. B)
(PDF , 1497 KB) 01 Feb 2008 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA6130A2RTJR | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 3000 | >5K | 1k quantity lead time: In stock | Contact Distributor | TPA6130A2RTJRG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | QFN (RTJ) | 20 | View | 3000 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPA6130A2RTJT | ACTIVE | -40 to 85 | 0.95 | 1ku | QFN (RTJ) | 20 | View | 250 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TPA6130A2RTJTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | QFN (RTJ) | 20 | View | 250 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPA6130A2YZHR | ACTIVE | -40 to 85 | 0.90 | 1ku | DSBGA (YZH) | 16 | View | 3000 | >5K | 1k quantity lead time: In stock | | TPA6130A2YZHT | ACTIVE | -40 to 85 | 1.05 | 1ku | DSBGA (YZH) | 16 | View | 250 | 661 | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TS5A22362 | 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V) | |
| TS5A22364 | 0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V) | |
| TS5A22366 | 0.7-Ohm Dual SPDT Analog Switch With Negative Rail Capability | SWITCHES AND MULTIPLEXERS - ANALOG SWITCH OR MULTIPLEXER (less than or equal to 5V) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1497 | 01 Feb 2008 |
Application Notes (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 138 | 06 May 2010 | 389 | ||
| 1556 | 06 May 2010 | 692 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 6554 | 08 Aug 2011 | 176 | ||
| WMV | 9599 | 29 Mar 2007 | 65 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for TI’s Digital Active Noise Cancelling Technology for Headphones | DANCEVM-A | Evaluation Modules & Boards |
| TPA6130A2 Evaluation Module (EVM) | TPA6130A2EVM | Evaluation Modules & Boards |
Software (1)
|
TPA6130A2 GUI installation package (ZIP 126933 KB ) 73 views, 13 Jan 2011 |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Calculation Tools |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Hercules How to Tutorial: Force a Clock Monitor Failure | Recorded Content | On Demand |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to Medical Imaging | Recorded Content | On Demand |
| Haptics Technologies | Recorded Content | On Demand |
| Go Green - Utilize new Linux Power Management API to lower system cost | Recorded Content | On Demand |
See More Training & Events

Cart 