Product details

Output power (W) 0.138 Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 109 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.4 Architecture Class-AB Iq per channel (typ) (mA) 2
Output power (W) 0.138 Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 109 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 0.4 Architecture Class-AB Iq per channel (typ) (mA) 2
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25 WQFN (RTJ) 20 16 mm² 4 x 4
  • DirectPath™ Ground-Referenced Outputs
    • Eliminates Output DC Blocking Capacitors
    • Reduces Board Area
    • Reduces Component Height and Cost
    • Full Bass Response Without Attenuation
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 64 Step Audio Taper Volume Control
  • High Power Supply Rejection Ratio
    (>100 dB PSRR)
  • Differential Inputs for Maximum Noise Rejection
    (68 dB CMRR)
  • High-Impedance Outputs When Disabled
  • Advanced Pop and Click Suppression Circuitry
  • Digital I2C Bus Control
    • Per Channel Mute and Enable
    • Software Shutdown
    • Multi-Mode Support: Stereo HP, Dual Mono
      HP, and Single-Channel BTL Operation
    • Amplifier Status
  • Space Saving Packages
    • 20 Pin, 4 mm × 4 mm QFN
    • 16 ball, 2 mm × 2 mm DSBGA
  • ESD Protection of 8 kV HBM and IEC Contact
  • DirectPath™ Ground-Referenced Outputs
    • Eliminates Output DC Blocking Capacitors
    • Reduces Board Area
    • Reduces Component Height and Cost
    • Full Bass Response Without Attenuation
  • Power Supply Voltage Range: 2.5 V to 5.5 V
  • 64 Step Audio Taper Volume Control
  • High Power Supply Rejection Ratio
    (>100 dB PSRR)
  • Differential Inputs for Maximum Noise Rejection
    (68 dB CMRR)
  • High-Impedance Outputs When Disabled
  • Advanced Pop and Click Suppression Circuitry
  • Digital I2C Bus Control
    • Per Channel Mute and Enable
    • Software Shutdown
    • Multi-Mode Support: Stereo HP, Dual Mono
      HP, and Single-Channel BTL Operation
    • Amplifier Status
  • Space Saving Packages
    • 20 Pin, 4 mm × 4 mm QFN
    • 16 ball, 2 mm × 2 mm DSBGA
  • ESD Protection of 8 kV HBM and IEC Contact

The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. The I2C control allows maximum flexibility with a 64 step audio taper volume control, channel independent enables and mutes, and the ability to configure the outputs into stereo, dual mono, or a single receiver speaker BTL amplifier that drives 300 mW of power into 16 Ω loads.

The TPA6130A2 is a high fidelity amplifier with an SNR of 98 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 9 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.

TPA6130A2 packaging includes a 2 by 2 mm chip-scale package, and a 4 by 4 mm QFN package.

The TPA6130A2 is a stereo DirectPath™ headphone amplifier with I2C digital volume control. The TPA6130A2 has minimal quiescent current consumption, with a typical IDD of 4 mA, making it optimal for portable applications. The I2C control allows maximum flexibility with a 64 step audio taper volume control, channel independent enables and mutes, and the ability to configure the outputs into stereo, dual mono, or a single receiver speaker BTL amplifier that drives 300 mW of power into 16 Ω loads.

The TPA6130A2 is a high fidelity amplifier with an SNR of 98 dB. A PSRR greater than 100 dB enables direct-to-battery connections without compromising the listening experience. The output noise of 9 µVrms (typical A-weighted) provides a minimal noise background during periods of silence. Configurable differential inputs and high CMRR allow for maximum noise rejection in the noisy environment of a mobile device.

TPA6130A2 packaging includes a 2 by 2 mm chip-scale package, and a 4 by 4 mm QFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPA6130A2 138-mW DIRECTPATH™ Stereo Headphone Amplifier with I2C Volume Control datasheet (Rev. F) PDF | HTML 04 Apr 2015
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TPA6130A2EVM - User Guide (Rev. A) 22 Sep 2014
More literature Журнал по применению аналоговых компонентов 2кв. 2010 08 Aug 2011
Analog Design Journal 2Q 2010 Issue Analog Applications Journal 06 May 2010
Analog Design Journal Precautions for connecting APA outputs to other devices 06 May 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6130A2EVM — TPA6130A2 Evaluation Module (EVM)

The TPA6130A2EVM allows the engineer to evaluate the TPA6130A2, a stereo DirectPath™ (capacitor-free) headphone amplifier with I²C digital volume control. The TPA6130A2 has minimal quiescent current consumption, a flexible, 64-step, audio tapered volume control and channel independent (...)

User guide: PDF
Not available on TI.com
Driver or library

TPA6130A2SW-LINUX — Linux Driver for TPA6130A2

The Linux driver supports the TPA61x0A2 family of Stereo Headphone Amplifiers. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAPM (Dynamic Audio Power Management for Portable Devices) class.
Linux Mainline Status

Available in Linux Main line: Yes
Available (...)

GUI for evaluation module (EVM)

SLOC235 TPA6130A2 GUI installation package

Supported products & hardware

Supported products & hardware

Products
Headphone amps
TPA6130A2 138-mW, stereo, analog input headphone amplifier with I2C control interface
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YZH) 16 View options
WQFN (RTJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos