Datasheet
- Class-G DirectPath Stereo Headphone Amplifier With I2C Volume Control (Rev. A)
(PDF , 714 KB) 13 Oct 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPA6140A2YFFR | ACTIVE | -40 to 85 | 0.85 | 1ku | DSBGA (YFF) | 16 | 3000 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPA6140A2YFFT | ACTIVE | -40 to 85 | 1.00 | 1ku | DSBGA (YFF) | 16 | 250 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TPA6130A2 | 138-mW DirectPath Stereo Headphone Amplifier with I2C Volume Control (TPA6130) | AUDIO - HEADPHONE AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO - HEADPHONE AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TPA4411 | 80-mW DirectPath(TM) Stereo Headphone Amplifier | AUDIO - HEADPHONE AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320DAC32 | Low-Power Stereo DAC with 4 Outputs, HP/Speaker Amplifier and 3D Effects | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | |
| TPA2016D2 | 2.8-W/Ch Stereo Class-D Audio Amplifier with SmartGainTM AGC/DRC (TPA2016) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | |
| TPA2013D1 | 2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter (TPA2013) | PORTABLE AMPLIFIER - DYNAMIC SPEAKER | |
| TLV320AIC3107 | Low-Power Stereo CODEC with Integrated Mono Class-D Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC3204 | Very Low-Power Stereo Audio CODEC with Power TuneTM Technology | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| PCM1774 | 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 714 | 13 Oct 2009 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 10462 | 17 Feb 2010 | 200 | |
| WMV | 25733 | 12 Mar 2009 | 102 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| TPA6140A2 Evaluation Module (EVM) | TPA6140A2YFFEVM | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Free Evaluation Tools |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Intro to Motor Drives and the Motor Signal Chain
This session will focus in on the analog drive section of the motor. |
On-Line Training | On Demand |
|
Signal Switch Solutions
This module will cover TI's Analog, Audio, USB, Video and LAN Switch portfolio. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



