Product details

Output power (W) 0.025 Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 105 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 1 Architecture Class-G Iq per channel (typ) (mA) 0.6
Output power (W) 0.025 Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 105 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Stereo Volume control Yes Shutdown current (ISD) (µA) 1 Architecture Class-G Iq per channel (typ) (mA) 0.6
DSBGA (YFF) 16 3.24 mm² 1.8 x 1.8
  • TI Class-G Technology Significantly Prolongs Battery Life and Music Playback Time
    • 0.6 mA / Ch Quiescent Current
    • 50% to 80% Lower Quiescent Current than Ground-Referenced Class-AB Headphone Amplifiers
  • DirectPath™ Technology Eliminates Large Output DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Improves Low Frequency Audio Fidelity
  • I2C Volume Control
    • –59 dB to +4 dB Gain
  • Active Click and Pop Suppression
  • Fully Differential Inputs Reduce System Noise
    • Also Configurable as Single-Ended Inputs
  • SGND Pin Eliminates Ground Loop Noise
  • Wide Power Supply Range: 2.5 V to 5.5 V
  • 100 dB Power Supply Noise Rejection
  • Short-Circuit Current Limiter
  • Thermal-Overload Protection
  • Software Compatible with TPA6130A2
  • 0,4 mm Pitch, 1,6 mm × 1,6 mm WCSP Package
  • APPLICATIONS
    • Cellular Phones / Music Phones
    • Portable Media / MP3 Players
    • Portable CD / DVD Players

  • TI Class-G Technology Significantly Prolongs Battery Life and Music Playback Time
    • 0.6 mA / Ch Quiescent Current
    • 50% to 80% Lower Quiescent Current than Ground-Referenced Class-AB Headphone Amplifiers
  • DirectPath™ Technology Eliminates Large Output DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Improves Low Frequency Audio Fidelity
  • I2C Volume Control
    • –59 dB to +4 dB Gain
  • Active Click and Pop Suppression
  • Fully Differential Inputs Reduce System Noise
    • Also Configurable as Single-Ended Inputs
  • SGND Pin Eliminates Ground Loop Noise
  • Wide Power Supply Range: 2.5 V to 5.5 V
  • 100 dB Power Supply Noise Rejection
  • Short-Circuit Current Limiter
  • Thermal-Overload Protection
  • Software Compatible with TPA6130A2
  • 0,4 mm Pitch, 1,6 mm × 1,6 mm WCSP Package
  • APPLICATIONS
    • Cellular Phones / Music Phones
    • Portable Media / MP3 Players
    • Portable CD / DVD Players

The TPA6140A2 (also known as TPA6140) is a Class-G DirectPath stereo headphone amplifier with built-in I2C volume control. Class-G technology maximizes battery life by adjusting the voltage supplies of the headphone amplifier based on the audio signal level. At low level audio signals, the internal supply voltage is reduced to minimize power dissipation. DirectPath™ technology eliminates external DC-blocking capacitors.

The device operates from a 2.5 V to 5.5 V supply voltage. Class-G operation keeps total supply current below 5.0 mA while delivering 500 µW per channel into 32 . Shutdown mode reduces the supply current to less than 3 µA and is activated through the I2C interface.

The TPA6140A2 (TPA6140) I2C register map is compatible to the TPA6130A2, simplifying software development.

The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6140A2 (TPA6140) is available in a 0,4 mm pitch, 16-bump 1,6 mm × 1,6 mm WCSP (YFF) package.

The TPA6140A2 (also known as TPA6140) is a Class-G DirectPath stereo headphone amplifier with built-in I2C volume control. Class-G technology maximizes battery life by adjusting the voltage supplies of the headphone amplifier based on the audio signal level. At low level audio signals, the internal supply voltage is reduced to minimize power dissipation. DirectPath™ technology eliminates external DC-blocking capacitors.

The device operates from a 2.5 V to 5.5 V supply voltage. Class-G operation keeps total supply current below 5.0 mA while delivering 500 µW per channel into 32 . Shutdown mode reduces the supply current to less than 3 µA and is activated through the I2C interface.

The TPA6140A2 (TPA6140) I2C register map is compatible to the TPA6130A2, simplifying software development.

The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6140A2 (TPA6140) is available in a 0,4 mm pitch, 16-bump 1,6 mm × 1,6 mm WCSP (YFF) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Class-G DirectPath Stereo Headphone Amplifier With I2C Volume Control datasheet (Rev. A) 13 Oct 2009
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
User guide TPA6140A2EVM - User Guide 16 Mar 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA6140A2YFFEVM — TPA6140A2 Evaluation Module (EVM)

The TPA6140A2YFFEVM allows the engineer to evaluate the TPA6140A2, a stereo Class-G DirectPath™ (capacitor-free) headphone amplifier in a WCSP package. The TPA6140A2 has extremely low power consumption that enables much longer battery life in portable applications.

User guide: PDF
Not available on TI.com
Driver or library

TPA6130A2SW-LINUX — Linux Driver for TPA6130A2

The Linux driver supports the TPA61x0A2 family of Stereo Headphone Amplifiers. The Linux driver supports communication through the I2C bus and interfaces with the Linux DAPM (Dynamic Audio Power Management for Portable Devices) class.
Linux Mainline Status

Available in Linux Main line: Yes
Available (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFF) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos