TPD1E6B06 Single-Channel ESD in 0201 Package With 6pF Capacitance and 6V Breakdown | TI.com

TPD1E6B06 (ACTIVE)

Single-Channel ESD in 0201 Package With 6pF Capacitance and 6V Breakdown

 

Description

The TPD1E6B06 device is a single-channel TVS diode for electrostatic discharge (ESD) protection in a small 0201 package. The TPD1E6B06 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4), with ±15-kV contact discharge and ±15-kV air-gap ESD protection. The device has a back-to-back TVS diode configuration for bipolar or bidirectional signal support. The 6-pF line capacitance is suitable to provide transient voltage suppression circuit protection for a wide range of applications, supporting data rates up to
800 Mbps.

Typical application interfaces for the TPD1E6B06 are audio lines (microphone, earphone, and speakerphone), SD interfacing, keypad or other buttons, as well as the VBUS and ID pins of USB ports. With its industry-standard 0201 package, The TPD1E6B06 has an extremely small footprint, making it ideal for space-saving end equipment like mobile phones, tablets, and wearables.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 Surge: 3.8 A (8/20 µs)
  • I/O Capacitance: 6 pF (Typical)
  • RDYN: 0.55 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Low Leakage Current: 10 nA (Typical)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: -40°C to 125°C
  • Space-Saving 0201 Footprint
    (0.6 mm × 0.3 mm × 0.3 mm)

View more

Parametrics Compare all products in ESD protection & TVS surge diodes

 
Number of channels (#)
IO capacitance (Typ) (pF)
Vrwm (V)
IEC 61000-4-2 contact (+/- kV)
IEC 61000-4-5 (A)
Interface
Features
Bi-/uni-directional
IO leakage current (Max) (nA)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Dynamic resistance (Typ) (Ω)
Clamping voltage (V)
TPD1E6B06 ESD122 ESD401 TPD1E01B04 TPD1E04U04 TPD1E05U06 TPD1E0B04 TPD1E1B04 TPD4E02B04
1     2     1     1     1     1     1     1     4    
6     0.2     0.77     0.18     0.5     0.4     0.13     1     0.25    
5     3.6     5.5     3.6     3.6     5.5     3.6     3.6     3.6    
15     18     24     15     16     12     8     30     12    
3.8     2.5     4.5     2.5     2.5     2.5     1.7     6.3     2    
General Purpose     HDMI 1.4/1.3
HDMI 2.0
SATA/PCIe
USB 2.0
USB 3.0
USB Type-C    
Audio
Ethernet
General Purpose
USB 2.0    
HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
USB Type-C     Audio
Ethernet
General Purpose
LVDS
USB 2.0    
HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
 
   
           
   
Bi-Directional     Bi-Directional     Bi-Directional     Bi-Directional     Uni-Directional     Uni-Directional     Bi-Directional     Bi-Directional     Bi-Directional    
100     10     10     10     10     10     10     100     10    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
X2SON | 2     X2SON | 3
X2SON | 3    
X1SON | 2     X1SON | 2
X2SON | 2    
X1SON | 2
X2SON | 2    
X1SON | 2     X1SON | 2
X2SON | 2    
X1SON | 2     USON | 10    
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)     3X2SON: 1 mm2: .6 x 1 (X2SON | 3)
3X2SON: 1 mm2: .6 x 1.3 (X2SON | 3)    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     10USON: 3 mm2: 1 x 2.5 (USON | 10)    
0.55     0.5     0.7     0.57     0.25     0.8     1.0     0.15     0.47    
10