Datasheet
Related End Equipment
- ATCA Solutions
- Audio Dock: Performance
- Audio Dock: Portable
- Barcode Scanner
- Blood Gas Analyzer: Portable
- Blu-ray Player and Home Theater
- Bluetooth Headset
- Cable Modem Termination System
- Cable Solutions
- DLP Front Projection System
- DVD Recorder & Player
- DVR and DVS
- Digital Signage
- Digital Still Camera
- ECG Electrocardiogram
- Embedded PC
- Ethernet Switch
- Fingerprint Biometrics
- GPS: Personal Navigation Device
- Handset: Entry
- Handset: Multimedia
- Handset: Smartphone
- IP Phone: Wired
- IP Phone: Wireless
- Isolated Thermocouple
- MP3 Player/Recorder (Portable Audio)
- Medical Meters: Portable
- Mobile Internet Device
- Motor Control: AC Induction
- Motor Control: Brushed DC
- Motor Control: Brushless DC
- Motor Control: Permanent Magnet
- Motor Control: Stepper Motor
- Network-Attached Storage (NAS)
- Oscilloscope
- Patient Monitoring
- Personal Digital Assistant (PDA)
- Point-to-Point Microwave Backhaul
- Portable Media Player
- Programmable Logic Controller
- STB / DVR / Streaming Media
- Signal/Waveform Generator
- Tablet
- Telehealth Aggregation Manager
- Telehealth Aggregation Manager with Video Output
- Ultrasound System
- Wireless LAN Card
- xDSL Modem/DSLAM
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPD2E007DCKR | ACTIVE | -40 to 85 | 0.20 | 1ku | SC70 (DCK) | 3 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPD2E007YFMR | PREVIEW | -40 to 85 | DSLGA (YFM) | 4 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TPD2E007YFMRG4 | ACTIVE | -40 to 85 | 0.20 | 1ku | DSLGA (YFM) | 4 | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 542 | 17 Aug 2010 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
ESD/EMI Protection
This module covers the basics on TI's ESD EMI portfolio, as well as, device functionality and our featured parts. |
On-Line Training | On Demand |
|
Sensor Signal Conditioning and Interface for Medical
Explore the various sensor interface techniques and solutions available for medical applications. |
On-Line Training | On Demand |
|
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
|
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
|
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |



