Datasheet
- 2-Channel ESD Solution With Series-Resistor Isolation
(PDF , 455 KB) 25 Sep 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPD2S017DBVR | ACTIVE | -40 to 85 | 0.14 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TUSB1106 | Advanced Universal Serial Bus Transcievers | USB - USB TRANSCEIVER |
Advanced Universal Serial Bus Tranciever See Literature scas818e |
| TUSB1105 | Advanced Universal Serial Bus Transcievers | USB - USB TRANSCEIVER |
Advanced Universal Serial Bus Tranciever See Literature scas818e |
| TUSB2551A | Advanced Universal Serial Bus Transceiver | USB - USB TRANSCEIVER |
Advanced Universal Serial Bus Tranciever See Literature sces790 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 455 | 25 Sep 2009 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| ESD/EMI Protection | Recorded Content | On Demand |
| Digital Signal Isolation Techniques | Recorded Content | On Demand |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| SuperSpeed USB & Thunderbolt: Overview & Comparison | Recorded Content | On Demand |
| USB: From Introduction to Rapid Development | Recorded Content | On Demand |
See More Training & Events

Cart 