TPD3E001
(ACTIVE) Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Low-Capacitance 3-Channel +/-15KV ESD-Protection Array for High-Speed Data Interfaces - TPD3E001

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPD3E001DRLR ACTIVE -40 to 85 0.15 | 1ku SOT (DRL) | 5 View 4000 | LARGE T&R >5K 1k quantity lead time: In stock
TPD3E001DRLRG4 ACTIVE -40 to 85 0.15 | 1ku SOT (DRL) | 5 View 4000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
TPD3E001DRSR ACTIVE -40 to 85 0.19 | 1ku SON (DRS) | 6 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
TPD3E001DRYR ACTIVE -40 to 85 0.19 | 1ku SON (DRY) | 6 View 5000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TPD3E001DRYRG4 ACTIVE -40 to 85 0.19 | 1ku SON (DRY) | 6 View 5000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 780 04 Apr 2007

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 2523 19 May 2010 1,722

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 407 19 Jun 2008 1,017

More Literature (1)

Title Type Size (KB) Date Views
PDF 3371 04 Sep 2012 13,268

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
ESD/EMI Protection Recorded Content   On Demand  
Digital Signal Isolation Techniques Recorded Content   On Demand  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
SuperSpeed USB & Thunderbolt: Overview & Comparison Recorded Content   On Demand  
USB: From Introduction to Rapid Development Recorded Content   On Demand  


See More Training & Events
Click Here