TPD8S300

ACTIVE

USB Type-C™ port protector: short-to-VBUS overvoltage and 8-ch ESD protection

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPD8S300A ACTIVE USB Type-C™ port protector: short-to-VBUS overvoltage and 8-ch ESD protection with improved OVP Improves dead battery performance and keeps the USB Type-C port connected during an IEC 61000-4-2 ESD strike.

Product details

Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
Number of switches 4 IO capacitance (typ) (pF) 1.5 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features CC dead battery resistors, Overvoltage protection, Short-to-VBUS Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Clamping voltage (V) 8 Interface type USB Type-C
WQFN (RUK) 20 9 mm² 3 x 3
  • 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2): 24-VDC Tolerant
  • 8-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2, DP_T, DM_T, DP_B, DM_B)
  • CC1, CC2 Overvoltage Protection FETs 600 mA capable for passing VCONN power
  • CC Dead Battery Resistors integrated for handling dead battery use case in mobile devices
  • 3-mm × 3-mm WQFN Package
  • 4-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2, SBU1, SBU2): 24-VDC Tolerant
  • 8-Channels of IEC 61000-4-2 ESD Protection (CC1, CC2, SBU1, SBU2, DP_T, DM_T, DP_B, DM_B)
  • CC1, CC2 Overvoltage Protection FETs 600 mA capable for passing VCONN power
  • CC Dead Battery Resistors integrated for handling dead battery use case in mobile devices
  • 3-mm × 3-mm WQFN Package

The TPD8S300 is a single chip USB Type-C port protection solution that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released which do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also, due to the close proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though they only operate at 5 V or lower. The TPD8S300 enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for their external pins. The TPD8S300 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, SBU2, DP_T (Top side D+), DM_T (Top Side D–), DP_B (Bottom Side D+), DM_B (Bottom Side D–) pins, removing the need to place high voltage TVS diodes externally on the connector.

The TPD8S300 is a single chip USB Type-C port protection solution that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released which do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that only place 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC and SBU pins. Also, due to the close proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 20-V VBUS pin to be shorted to the CC and SBU pins.

These non-ideal equipments and mechanical events make it necessary for the CC and SBU pins to be 20-V tolerant, even though they only operate at 5 V or lower. The TPD8S300 enables the CC and SBU pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC 61000-4-2 system level ESD protection for their external pins. The TPD8S300 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, SBU2, DP_T (Top side D+), DM_T (Top Side D–), DP_B (Bottom Side D+), DM_B (Bottom Side D–) pins, removing the need to place high voltage TVS diodes externally on the connector.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD8S300 USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet (Rev. B) PDF | HTML 08 Nov 2016
White paper A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B) PDF | HTML 25 Mar 2022
Technical article USB Type-C™: Will your ESD solution protect the port? PDF | HTML 21 Nov 2016
Technical article Avoid these challenges when implementing USB Type-C™ protection PDF | HTML 24 Oct 2016
White paper Circuit protection for your next USB Type-C design white paper 12 Oct 2016
EVM User's guide TPD8S300 Evaluation Module User's Guide 07 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD2S300YFF-EVM — TPD2S300 USB Type-C Overvoltage and ESD Protection Evaluation Module

Texas Instrument’s TPD2S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD2S300 device. The TPD2S300 is a single-chip solution for protection of the USB Type-C configuration channels (CC). The device provides Short-to-VBUS Over Voltage Protection up (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPD8S300EVM — TPD8S300 USB Type-C™ Overvoltage and IEC ESD Protection Evaluation Module

The TI TPD8S300 evaluation module (EVM) helps designers evaluate the operation and performance of the TPD8S300 device. The TPD8S300 is a single-chip solution for protection of the USB Type-C configuration channel (CC), sideband use channel (SBU), and D+/D- data lines. The device provides short-to-V (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS65981EVM — TPS65981 USB Type-C™ and USB PD controller, power switch, and high speed multiplexer EVM

The TPS65981EVM is a complete reference design for USB Type-C and Power Delivery Applications featuring a variable DC/DC architecture to optimize board layout and minimize BOM cost.  In addition, when paired with the DP-EXPANSION-EVM the user can emulate a full-featured USB Type-C PD host or (...)
User guide: PDF
Not available on TI.com
Simulation model

TPD8S300 IBIS Model

SLVMBU1.ZIP (2 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40154 — USB Type-C™ and USB PD DRP Reference Design with HDMI Output

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WQFN (RUK) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos