TPL0501-100
- Single-channel, 256-position resolution
- 100-kΩ end-to-end resistance options
- Low temperature coefficient: 35 ppm/°C
- SPI-compatible serial interface
- 2.7-V to 5.5-V single-supply operation
- ±20% resistance tolerance
- Operating temperature: –40°C to +125°C
- ESD performance tested per JESD 22
- 2000-V human-body model (A114-B, Class II)
The TPL0501 device is a single-channel, linear-taper, digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 is currently offered with end-to-end resistance of 100 kΩ. The internal registers of the TPL0501 can be accessed using a SPI-compatible interface. The TPL0501 has a nominal temperature coefficient of 35 ppm/°C.
The TPL0501 is available in 8-pin SOT-23 and
8-pin UQFN packages, with a specified temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPL0501 256-Taps, Single-Channel, Digital Potentiometer With SPI Interface datasheet (Rev. C) | PDF | HTML | 13 Sep 2019 |
Application brief | Replacing Digital Potentiometers with Precision DACs | 03 Jul 2019 | ||
EVM User's guide | TPL0501EVM User's Guide | 09 Sep 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPL0501EVM — TPL0501 256-tap single-channel digital potentiometer with SPI evaluation module
The TPL0501 is a single channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 has an end–to-end resistance of 100kΩ. The internal registers of the TPL0501 can be accessed using a (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
SOT-23 (DCN) | 8 | View options |
UQFN (RSE) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.