TPPM0110

ACTIVE

1.5-A, dual-channel low-dropout voltage regulator for 3.3V and 1.8V

Product details

Output options Dual output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.3 Vin (min) (V) 4.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.8, 3.3 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Output options Dual output, Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 5.3 Vin (min) (V) 4.7 Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 1.8, 3.3 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 4.7 Regulated outputs (#) 2 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405
  • Dual Voltage Output, 3.3 V ± 3% and
    1.8 V ± 2%
  • 3.3-V Output Within 2 V of 1.8-V Output Under All Conditions
  • 1 .5-A Load Current Capability on 3.3-V Output
  • 300-mA Load Current Capability on 1.8-V Output
  • Overcurrent Protection for Both Outputs
  • Thermally-Enhanced Packaging Concept for Efficient Heat Management
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation

PowerPAD is a trademark of Texas Instruments.

  • Dual Voltage Output, 3.3 V ± 3% and
    1.8 V ± 2%
  • 3.3-V Output Within 2 V of 1.8-V Output Under All Conditions
  • 1 .5-A Load Current Capability on 3.3-V Output
  • 300-mA Load Current Capability on 1.8-V Output
  • Overcurrent Protection for Both Outputs
  • Thermally-Enhanced Packaging Concept for Efficient Heat Management
  • Thermal Shutdown to Protect Device During Excessive Power Dissipation

PowerPAD is a trademark of Texas Instruments.

The TPPM0110 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.

The 3.3-V ± 3% regulated output is capable of driving loads of 1.5 A, and the 1.8-V ± 2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPADTM thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat.

The TPPM0110 is a power source intended for use in systems that have a single 5-V input source and require dual, linearly-regulated, low-dropout voltage sources. The outputs must track within 2 V of each other during all conditions and modes of operation. Each output is protected against overcurrent conditions. In the event that one of the outputs is shorted to ground, the other output must maintain a voltage output differential of less than 2 V compared to the output with the abnormal condition.

The 3.3-V ± 3% regulated output is capable of driving loads of 1.5 A, and the 1.8-V ± 2% regulated output is capable of driving loads of 300 mA under all normal operating conditions. The device is available in a PowerPADTM thermally-enhanced package for efficient heat management, and requires a copper plane to dissipate the heat.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual Low-Dropout Linear Regulator datasheet 09 Mar 2001
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HSOIC (DWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos