TPS1HB08-Q1
40-V, 8-mΩ, 1-ch automotive smart high-side switch with adjustable current limit
TPS1HB08-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to 125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Withstands 40-V load dump
- Functional safety capable
- Documentation available to aid functional safety system design
- Single-channel smart high-side switch with 8-mΩ RON (TJ = 25°C)
- Improve system level reliability through adjustable current limiting
- Current limit set-point from 6.4 A to 70 A
- Version F: 94 A fixed ILIM
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground and battery
- Protection against reverse battery events including automatic switch on of FET with reverse voltage
- Automatic shut off on loss of battery and ground
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Device temperature
- Provides fault indication through SNS pin or FLT pin
- Detection of open load and short-to-battery
The TPS1HB08-Q1 device is a smart high-side switch intended for use in 12-V automotive systems. The device integrates robust protection and diagnostic features to ensure output port protection even during harmful events like short circuits in automotive systems. The device protects against faults through a reliable current limit, which, depending on device variant, is adjustable from 6.4 A to 70 A or set at 94 A. The high current limit range allows for usage in loads that require large transient currents, while the low current limit range provides improved protection for loads that do not require high peak current. The device is capable of reliably driving a wide range of load profiles.
The TPS1HB08-Q1 also provides a high accuracy analog current sense that allows for improved load diagnostics. By reporting load current and device temperature to a system MCU, the device enables predictive maintenance and load diagnostics that improves the system lifetime.
The TPS1HB08-Q1 is available in a HTSSOP package which allows for reduced PCB footprint.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS1HB08-Q1 40-V, 8-mΩ Single-Channel Smart High-Side Switch datasheet (Rev. C) | PDF | HTML | 15 Jan 2020 |
Application brief | Full-Featured Automotive Side Mirror | PDF | HTML | 15 Mar 2024 | |
Application note | Driving Bulb Loads with High Side Switches | PDF | HTML | 05 Oct 2021 | |
Application note | Driving PWM Loads with TI High-Side Switches | PDF | HTML | 02 Mar 2021 | |
Functional safety information | TPS1HB08-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 11 Jan 2021 | |
Functional safety information | TPS1HB08-Q1 Functional Safety FIT Rate and Failure Mode Distribution | 16 Dec 2019 | ||
Application note | High Accuracy Current Sense of Smart High Side Switches | 01 Nov 2019 | ||
E-book | 11 Ways to Protect Your Power Path | 03 Jul 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
HSS-MOTHERBOARDEVM — High side switches motherboard
TPS1HB08A-Q1 PSpice Unencrypted Transient Model (Rev. E)
TPS1HB08B-Q1 PSpice Unencrypted Transient Model (Rev. B)
TPS1HB08F-Q1 PSpice Unencrypted Transient Model (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 16 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.