Home Power management Power switches Load switches

TPS22918-Q1

ACTIVE

1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

Product details

Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 52 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 8.7 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1 Vin (max) (V) 5.5 Imax (A) 2 Ron (typ) (mΩ) 52 Shutdown current (ISD) (typ) (µA) 0.5 Quiescent current (Iq) (typ) (µA) 8.7 Soft start Adjustable Rise Time Current limit type None Features Quick output discharge Rating Automotive Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable FET Internal Device type Load switches Function Inrush current control
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified
  • Integrated single-channel load switch
  • Qualified for automotive applications:
    • Device Temperature Grade 2: –40°C to +105°C ambient operating temperature range
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 1 V to 5.5 V
  • Low On-Resistance (RON)
    • RON = 52 mΩ (typical) at VIN = 5 V
    • RON = 53 mΩ (typical) at VIN = 3.3 V
  • 2-A Maximum continuous switch current
  • Low quiescent current
    • 8.3 µA (typical) at VIN = 3.3 V
  • Low-control input-threshold enables use of 1 V or higher GPIO
  • Configurable Quick-Output Discharge (QOD)
  • Configurable rise time with CT pin
  • Small SOT23-6 package (DBV)
    • 2.9 mm × 2.8 mm, 0.95-mm Pitch,
      1.45-mm height (with leads)
  • ESD Performance tested per AEC Q100
    • ±2-kV HBM and ±750-V CDM
  • AEC-Q100 Qualified
  • Integrated single-channel load switch
  • Qualified for automotive applications:
    • Device Temperature Grade 2: –40°C to +105°C ambient operating temperature range
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 1 V to 5.5 V
  • Low On-Resistance (RON)
    • RON = 52 mΩ (typical) at VIN = 5 V
    • RON = 53 mΩ (typical) at VIN = 3.3 V
  • 2-A Maximum continuous switch current
  • Low quiescent current
    • 8.3 µA (typical) at VIN = 3.3 V
  • Low-control input-threshold enables use of 1 V or higher GPIO
  • Configurable Quick-Output Discharge (QOD)
  • Configurable rise time with CT pin
  • Small SOT23-6 package (DBV)
    • 2.9 mm × 2.8 mm, 0.95-mm Pitch,
      1.45-mm height (with leads)
  • ESD Performance tested per AEC Q100
    • ±2-kV HBM and ±750-V CDM

The TPS22918-Q1 is a single-channel load switch with both configurable rise time and configurable quick-output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of
2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918-Q1 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.

The TPS22918-Q1 is available in a small, leaded SOT-23 package (DBV) which allows to visually inspect solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22918-Q1 is a single-channel load switch with both configurable rise time and configurable quick-output discharge. The device contains an N-channel MOSFET that can operate over an input voltage range of 1 V to 5.5 V and can support a maximum continuous current of
2 A. The switch is controlled by an on and off input, which is capable of interfacing directly with low-voltage control signals.

The configurable rise time of the device reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating power supply droop. The TPS22918-Q1 features a configurable quick output discharge (QOD) pin, which controls the fall time of the device to allow design flexibility for power down and sequencing.

The TPS22918-Q1 is available in a small, leaded SOT-23 package (DBV) which allows to visually inspect solder joints. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS22918-Q1, 5.5-V, 2-A, 52-mΩ On-Resistance Load Switch datasheet (Rev. B) PDF | HTML 05 Sep 2018
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information TPS22918-Q1 Functional Safety FIT Rate and Failure Mode Distribution 16 Dec 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Integrated Load Switches Versus Discrete MOSFETs (Rev. A) 06 May 2019
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Fundamentals of On-Resistance in Load Switches 09 Jun 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption 30 Mar 2016
EVM User's guide TPS22918 Load Switch Evaluation Module User's Guide 15 Mar 2016
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263 is equipped with a (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MMWAVEICBOOST — mmWave sensors carrier card platform

The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS22918EVM — TPS22918 5.5V, 2A, 52mΩ On-Resistance Load Switch Evaluation Module

The TPS22918 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22918 load switch. The TPS22918EVM allows the user to apply different input voltages (1 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22918. Parameters such as the (...)

User guide: PDF
Not available on TI.com
Daughter card

BOOSTXL-POSMGR — C2000 DesignDRIVE position manager BoosterPack™ plug-in module

The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers.  When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS22918 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBI6A.ZIP (51 KB) - PSpice Model
Simulation model

TPS22918-Q1 TINA-TI Reference Design

SLVMBY8.TSC (130 KB) - TINA-TI Reference Design
Simulation model

TPS22918-Q1 TINA-TI Transient Spice Model

SLVMBY9.ZIP (23 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack plug-in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs

C2000 Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack, described by (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs

C2000™ Position Manager technology offers an integrated solution to interface to digital absolute encoders as well as resolvers and SINCOS transducers eliminating the need for commonly used additional circuits in industrial inverter and servo drives. The PositionManager BoosterPack™ (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30785 — Automotive multi-rail power supply for driving monitoring system reference design

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.
Test report: PDF
Schematic: PDF
Reference designs

PMP22030 — Efficient, low-heat, CISPR 25 class 5-compliant power reference design for infotainment display

This reference design is focused on the power tree for an automotive infotainment display unit covering various power supply rails including two off-battery converters providing 5.0-V and 3.3-V, and intermediary system rails of 1.8-V and 1.1-V. The test results demonstrate high efficiency, low (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design

This local dimming backlight reference design conserves power, extends the life of liquid-crystal displays (LCDs), and enhances automotive display quality through high dynamic range (HDR) or localized dimming technology. Seven multi-channel constant-current LED drivers allow for 144-zone localized (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01008 — Optical Sense Backlight Reference Design with Temperature Sensing

This reference design conserves power and extends life of LCD and backlight by adjusting the backlight brightness relative to the ambient light level. The capTIvate touch slider allows the brightness to be finetuned per the user's brightness preference. The sensitive thermal requirements of the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos