Sample or Buy
| Part# | Status | Temp (oC) | Price | QTY | Package | Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Sample or Buy |
| TPS22924CYZPR | ACTIVE | -40 to 85 | 0.31 | 1ku | DSBGA (YZP) | 6 | 3000 | LARGE T&R | >5k | 1k quantity lead time: In stock |
|
| TPS22924CYZPT | ACTIVE | -40 to 85 | 0.35 | 1ku | DSBGA (YZP) | 6 | 250 | SMALL T&R | >5k | 1k quantity lead time: In stock |
|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 586 | 09 Jun 2011 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 131 | 10 Jul 2011 | 837 |
Solution Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 817 | 28 Dec 2011 | 15,552 |
More Literature (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| WMV | 11920 | 17 Feb 2010 | 316 | ||
| WMV | 13801 | 10 Dec 2009 | 334 |
Tools & Software
TI Tools and Software
| Name | Part Number | Software / Tool Type |
| Evaluation Module for TPS22924C Ultra Small, Low-Input Voltage, Ultra-Low rON Load Switch | TPS22924CEVM-532 | Development Boards/EVMs |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
Analog Switch Solutions
This module will cover TI's Analog Switch portfolio as well as all device functionality and featured products. |
On-Line Training | On Demand |
Discover TI’s latest Operational Amplifiers for Industrial and Consumer markets
This session highlights the latest 36V operational amplifier families. |
On-Line Training | On Demand |
Solutions for PLC (Programmable Logic Controller) I/O Modules
This session will cover the PLC system and dive into I/O modules used to interface with sensors/actuators on the factory floor. |
On-Line Training | On Demand |
Bluetooth Low Energy and ANT: Very Low Power Wireless Connectivity Solutions
The session will then cover on how to setup a quick BLE and ANT link. |
On-Line Training | On Demand |
USB: From Introduction to Rapid Development
Join this session to learn more about the USB architecture, data flow models, and host hardware and software topics. |
On-Line Training | On Demand |
Customer Tags 
No Tags are Available for this Part Number



