TPS22968-Q1 (ACTIVE)

5.5V, 27mΩ 2-Ch Automotive High-Side Load Switch with Adj Rise Time & Quick Output Discharge

5.5V, 27mΩ 2-Ch Automotive High-Side Load Switch with Adj Rise Time & Quick Output Discharge - TPS22968-Q1
 

Models (2)

Title Category Type Size (KB) Date Views
TPS22968N and TPS22968N-Q1 PSpice Transient Model PSpice Model ZIP 81 KB 13 Oct 2015 18 views
TPS22968 and TPS22968-Q1 PSpice Transient Model PSpice Model ZIP 76 KB 28 Jan 2014 24 views

Design kits & evaluation modules (2)

Name Part# Type
TPS22968-Q1 Dual-Channel 4A Automotive Load Switch Evaluation Module TPS22968Q1EVM Evaluation Modules & Boards
TPS22968N-Q1 5.5V, 4A, 27mΩ, Dual-Channel Automotive Load Switch Evaluation Module TPS22968NQ1EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive Power Reference Design for Low Power TDA3x Based Systems

This solution was designed to make an integrated, size-optimized power design for ADAS applications using the TDA3x SoC off of an automotive battery input.  By targeting only applications with lower processing needs, we’re able to choose devices and components which are smaller, compared (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.