TPS22970 3.6V, 4A, 4.7mΩ Load Switch with Quick Output Discharge for Cost-Conscious Applications | TI.com

TPS22970 (ACTIVE)

3.6V, 4A, 4.7mΩ Load Switch with Quick Output Discharge for Cost-Conscious Applications

3.6V, 4A, 4.7mΩ Load Switch with Quick Output Discharge for Cost-Conscious Applications - TPS22970
 

Description

The TPS22970 is a small, space-saving load switch with controlled Turn-ON to reduce inrush current. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.65 V to 3.6 V and pulsed switch currents up to 4 A. An integrated charge pump biases the NMOS switch in order to achieve a minimum switch ON resistance (RON). The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals.

The TPS22970 is capable of thermal shutdown when the junction temperature is above the threshold, turning the switch off. The switch turns on again when the junction temperature stabilizes to a safe range.

The TPS22970 has a 150-Ω on-chip resistor for quick discharge of the output when switch is disabled to avoid any unknown state caused by floating supply to the downstream load.

The TPS22970 has an internally controlled rise time in order to reduce inrush current.

The TPS22970 is available in an ultra-small, space saving 8-pin WCSP package and is characterized for operation over the free-air temperature range of –40°C to +105°C.

Features

  • Input Voltage Range (VIN): 0.65 V to 3.6 V
  • On-Resistance
    • RON = 4.7 mΩ (Typical) at VIN ≥ 1.8 V
    • RON = 5.1 mΩ (Typical) at VIN = 1.05 V
    • RON = 6.4 mΩ (Typical) at VIN = 0.65 V
  • Maximum Continuous Switch Current (IMAX): 4 A
  • ON State (IQ): 30 µA (Typical) at VIN > 1.2 V
  • OFF State (ISD): 1 µA (Typical) at VIN > 1.8 V
  • Controlled Slew Rate to Avoid Inrush Current
    • 3.6 V Turn-ON time (tON): 1530 µs
    • 0.65 V Turn-ON time (tON): 815 µs
  • Low Threshold Enable (ON) Supports Use of Logic as Low as 0.9 V (VIH) of Logic
  • Thermal Shutdown (TSD)
  • Quick Output Discharge (QOD): 150-Ω (Typical)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Power Distribution & Savings

 
Vin (Min) (V)
Vin (Max) (V)
Imax (A)
Ron (Typ) (mOhm)
Quiescent Current (Iq) (Typ) (uA)
Features
Soft Start
Rise Time (Typ) (us)
Current Limit Type
Number of Channels (#)
UL Recognition
Rating
Operating Temperature Range (C)
HBM ESD (kV)
Quiescent Current (Iq) (Max) (uA)
Ron @1.8V (Typ) (mOhm)
Shutdown Current (ISD) (Typ) (uA)
TPS22970
0.65    
3.6    
4    
4.7    
35    
Quick Output Discharge
Thermal Shutdown    
Fixed Rise Time    
985    
None    
1    
No    
Catalog    
-40 to 85    
2    
90    
4.7    
1