Home Power management Power switches Load switches

TPS22986

ACTIVE

Thunderbolt™ Cable Power Mux (Also supports Thunderbolt 2)

Product details

Number of channels 2 Vin (min) (V) 2.8 Vin (max) (V) 19.8 Imax (A) 0.5 Quiescent current (Iq) (typ) (µA) 250 Soft start Fixed Rise Time Current limit type None Features Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
Number of channels 2 Vin (min) (V) 2.8 Vin (max) (V) 19.8 Imax (A) 0.5 Quiescent current (Iq) (typ) (µA) 250 Soft start Fixed Rise Time Current limit type None Features Reverse current protection Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control, Reverse current blocking
DSBGA (YFP) 16 3.24 mm² 1.8 x 1.8
  • 2.8 V to 19.8 V Input
  • Auto Selects 3.3 V supply
  • >10mA Low Power Switch
  • >500mA High Power Switch
  • Reverse Current Blocking from OUT to VDD
  • Wake on UART Input Activity
  • UART RX and TX Buffers
  • 2.8 V to 19.8 V Input
  • Auto Selects 3.3 V supply
  • >10mA Low Power Switch
  • >500mA High Power Switch
  • Reverse Current Blocking from OUT to VDD
  • Wake on UART Input Activity
  • UART RX and TX Buffers

The TPS22986 is a supply selection device for active Thunderbolt™ cables. The device selects a 3.3V input from two available supplies and connects the chosen input to two outputs, OUTA and OUTB. When a 3.3V supply is not present, the outputs become high impedance.

The TPS22986 has two modes of operation, Normal and Control. In Normal Mode, OUTA is always on when a valid supply is present. OUTB is connected to a valid supply when the ENB input is high.

In Control Mode, OUTA behaves the same as Normal Mode and OUTB is controlled by a combination of monitored inputs and valid supplies on VDD1 and VDD2. When a valid VDD is available, the device waits for a rising input on ENB and then disconnects OUTB until the next falling RXH transition. Once the next falling RXH transition occurs, the device reconnects OUTB.

In either mode, when a valid VDD is not available, the TPS22986 opens all switches and the outputs OUTA and OUTB become high impedance. When the connected VDD exceeds 3.6V, it is disconnected from the outputs.

The TPS22986 is available in a 1.6mm x 1.6mm WCSP package.

The TPS22986 is a supply selection device for active Thunderbolt™ cables. The device selects a 3.3V input from two available supplies and connects the chosen input to two outputs, OUTA and OUTB. When a 3.3V supply is not present, the outputs become high impedance.

The TPS22986 has two modes of operation, Normal and Control. In Normal Mode, OUTA is always on when a valid supply is present. OUTB is connected to a valid supply when the ENB input is high.

In Control Mode, OUTA behaves the same as Normal Mode and OUTB is controlled by a combination of monitored inputs and valid supplies on VDD1 and VDD2. When a valid VDD is available, the device waits for a rising input on ENB and then disconnects OUTB until the next falling RXH transition. Once the next falling RXH transition occurs, the device reconnects OUTB.

In either mode, when a valid VDD is not available, the TPS22986 opens all switches and the outputs OUTA and OUTB become high impedance. When the connected VDD exceeds 3.6V, it is disconnected from the outputs.

The TPS22986 is available in a 1.6mm x 1.6mm WCSP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Thunderbolt Supply Selection IC, TPS22986 datasheet (Rev. A) 18 Dec 2013
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22986EVM User’s Guide 09 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22986EVM — TPS22986 Thunderbolt Cable Power MUX Evaluation Module

The TPS22986 evaluation module (EVM) helps designers evaluate the performance of the TPS22986 Supply Selection IC. The TPS22986 selects a 3.3-V input from two available supplies and connects the chosen input to two outputs, OUTA and OUTB. If a 3.3-V supply is not present, the outputs become high (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22986 HSPICE Transient Model

SLVM764.ZIP (13 KB) - HSpice Model
Simulation model

TPS22986 IBIS Model

SLVM802.ZIP (41 KB) - IBIS Model
Simulation model

TPS22986 TINA-TI Reference Design

SLVM797.TSC (309 KB) - TINA-TI Reference Design
Simulation model

TPS22986 TINA-TI Transient Spice Model

SLVM798.ZIP (37 KB) - TINA-TI Spice Model
Simulation model

TPS22986 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMCY0A.ZIP (20 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
DSBGA (YFP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos