TPS22993 (ACTIVE)

3.6V 1.2A 15mΩ 4-Ch I2C Controllable Load Switch with Quick Output Discharge and Prog. Options

3.6V 1.2A 15mΩ 4-Ch I2C Controllable Load Switch with Quick Output Discharge and Prog. Options - TPS22993
 

Order Now

Samples Order Options Part# Preproduction / Production Material Status Temp(oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TPS22993RLWR Production ACTIVE -40 to 85 0.59 | 1ku WQFN-HR (RLW) | 20 View 3000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes, prices in local currency or delivery quotes, please contact your Authorized Distributor.

** A myTI login ID associated to a corporate domain is preferred for sample requests. Update your myTI profile

Preproduction

These are prototypes/experimental devices, and are not yet approved or released for production. Testing and final process, including without limitation quality assurance , reliability performance testing, and/or process qualification, may not yet be complete , and this item is subject to further changes or possible discontinuation. If available for ordering, purchases will be subject to an additional waiver at checkout, and are intended for early internal evaluation purposes only. These items are sold without warranties of any kind.