TPS2378
- IEEE 802.3at Type-2 Hardware Classification with Status Flag
- Adapter Priority Input
- DC/DC Converter Enable
- Robust 100 V, 0.5-Ω Hotswap MOSFET
- Operating Current up to 850 mA
- 1-A (Typical) Operating Current Limit
- 15 kV and 8 kV System-level ESD Capability
- PowerPAD HSOP Package
All trademarks are the property of their respective owners.
This 8-pin integrated circuit contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD). The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD™ package, enables this controller to continuously handle up to 0.85 A. The TPS2378 features an auxiliary power detect (APD) input, providing priority for an external power adapter. It also features a 100-V pass transistor, 140-mA inrush current limiting, type-2 indication, auto-retry fault protection, and an open-drain power-good output.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS2378 IEEE 802.3at PoE High-Power PD Interface datasheet (Rev. C) | PDF | HTML | 23 Jul 2015 |
Application note | PoE Powered Devices Debug Guidelines | PDF | HTML | 19 Jul 2021 | |
Application note | PoE PD Schematic Review Guidelines | PDF | HTML | 29 Apr 2021 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
EVM User's guide | TPS2378EVM-602 Evaluation Module User's Guide (Rev. A) | 31 Jul 2017 | ||
Application note | Dual TPS2378 PD for 51-W High-Power Four-Pair PoE (Rev. A) | 01 Jun 2016 | ||
Technical article | May the forced UPOE be with you | 15 Jun 2015 | ||
Application note | Lightning Surge Considerations for PoE Powered Devices | 30 Apr 2015 | ||
EVM User's guide | TPS2378EVM-105 User's Guide | 20 Mar 2012 | ||
Application note | Advanced Adapter ORing Solutions using the TPS23753 (Rev. A) | 09 Feb 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2378EVM-105 — TPS2378 Evaluation Module
TPS2378EVM-602 — Dual TPS2378 PoE PD for Forced UPOE 51W High Power Four-Pair PoE Applications Evaluation Module
The TPS2378EVM-602 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the dual TPS2378 four-pair, high power 51W applications. The TPS2378EVM-602 is a Forced UPOE compliant solution that requires no software. The EVM contains header connectors for easy connection to (...)
TPS2378 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00539 — UPOE High-Efficiency Flyback Converter (19V/2.3A) for Forced 4-Pair PoE PD Apps Reference Design
PMP10572 — Class 3 Isolated Fly-Buck Power Module for PoE Application Reference Design
PMP9676 — Class 1 Non-isolated Buck Converter (5V/560mA) for PoE PD Applications Reference Design
PMP10812 — Class 2 Non-isolated PoE Buck Converter (5V/1A) Reference Design
PMP11257 — Class 4 PoE Synchronous Buck Converter (12V/2A) Reference Design
TIDA-00741 — Non-Standard PoE, UPOE High-Efficiency Flyback Converter Reference Design for PoE PD Applications
Package | Pins | Download |
---|---|---|
HSOIC (DDA) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.