Home Power management Power over Ethernet (PoE) ICs Powered devices

TPS2379

ACTIVE

IEEE 802.3at PoE High-Power PD interface with external gate driver

Product details

Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, Non-standard PD power level 13W, 25W, >25W DC/DC control PD Only Fault response Auto Retry Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Vin (min) (V) 0 Vin (max) (V) 57 PoE current limit (min) (mA) 850 PoE inrush limit (mA) (typ) (A) 0.14 rDS(on) per FET (typ) (mΩ) 420 PoE standards supported 802.3at Type 1 (802.3af), 802.3at Type 2, Non-standard PD power level 13W, 25W, >25W DC/DC control PD Only Fault response Auto Retry Features Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package
  • IEEE 802.3at Type-2 Hardware Classification With
    Status Flag
  • Auxiliary Gate Driver for High-Power Expansion
  • Robust 100-V, 0.5-Ω Hotswap MOSFET
  • 1A (Typical) Operating Current Limit
  • 140 mA (Typical) Inrush Current Limit
  • DC-DC Converter Enable
  • 15 kV/8 kV System-level ESD Capability
  • PowerPAD™ HSOP Package

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.

The TPS2379 device is an 8-pin integrated circuit that contains all of the features needed to implement an IEEE802.3at type-2 powered device (PD) such as Detection, Classification, Type 2 Hardware Classification, and 140-mA inrush current limit during startup. The low 0.5-Ω internal switch resistance, combined with the enhanced thermal dissipation of the PowerPAD package, enables this controller to continuously handle up to 0.85 A. The TPS2379 integrates a low 0.5-Ω internal switch to allow for up to 0.85 A of continuous current through the PD during normal operation. The TPS2379 device supports higher-power applications through an external pass transistor. The TPS2379 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2373 ACTIVE IEEE 802.3bt PoE high-power PD interface with advanced startup This product is fully compliant to the IEEE 802.3bt standard.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS2379 IEEE 802.3at PoE High-Power PD Interface With External Gate Driver datasheet (Rev. A) PDF | HTML 28 Jul 2015
Application note PoE Powered Devices Debug Guidelines PDF | HTML 19 Jul 2021
Application note PoE PD Schematic Review Guidelines PDF | HTML 29 Apr 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Lightning Surge Considerations for PoE Powered Devices 30 Apr 2015
EVM User's guide TPS2379EVM-106 Evaluation Module (Rev. A) 05 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2379EVM-106 — TPS2379 Evaluation Module

The Texas Instruments TPS2379EVM-106 evaluation module is a fully assembled and tested circuit for evaluating the TPS2379 IEEE 802.3at PoE High-Power PD Interface with External Gate Driver.


In need of IEEE802.3bt compliance? Check out the TPS2373

User guide: PDF
Not available on TI.com
Simulation model

TPS2379 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM996A.ZIP (30 KB) - PSpice Model
Calculation tool

SLUC480 PoE PD Efficiency Calculator

Supported products & hardware

Supported products & hardware

Products
Powered devices
TPS2375 Class 3 PoE PD with latch protection TPS23750 Class 3 PoE PD with flyback DC-DC controller TPS23751 IEEE 802.3at PoE interface with flyback DC-DC controller TPS23752 IEEE 802.3at PoE interface with flyback DC-DC controller and Sleep Mode Feature TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller TPS23753A IEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through TPS23754 IEEE 802.3at, high efficiency, PoE interface and DC/DC controller TPS23754-1 IEEE 802.3at PoE interface and isolated converter controller TPS23756 Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support TPS23757 Class 3 PoE PD with flyback/Forward DC-DC controller & 12V-57V Adapter Support TPS2376 Class 3 PoE PD with adjustable UVLO threshold & latch protection TPS2377 Class 3 PoE PD with legacy UVLO threshold & latch protection TPS2378 IEEE 802.3at PoE High-Power PD interface with AUX Control TPS23785B High-Power, High-Efficiency PoE PD and DC-to-DC Controller TPS2379 IEEE 802.3at PoE High-Power PD interface with external gate driver
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP7499 — Non-Standard (>25.5W) PoE - High Efficiency Forward Converter (12V@5A) Reference Design

This converter provides a high power PoE output of 12V/5A. The TPS2379 PD controller allows the use of an external hot swap FET for increased efficiency. The UCC2897A PWM controller is used to implement a high efficiency active clamp forward converter.
Test report: PDF
Schematic: PDF
Reference designs

PMP8923 — Non-Standard PoE (>25.5W) - High Efficiency Forward Converter (5V@10A) Reference Design

This converter provides a high power PoE output of 5V/10A. The TPS2379 PD controller allows the use of an external hot swap FET for increased efficiency. The UCC2897A PWM controller is used to implement a high efficiency active clamp forward converter.
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos